norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
86050
system lighting
go back
Products
Product overview
Electromechanical
Illumination
system lighting
Novelties
Pull handles, plastic, with electronic switch function and one push button
Tubular handles, plastic, with electronic switch function and one push button
Tubular handles, plastic, with electronic switch function and two push buttons
Indexing plungers, stainless steel short version with stainless steel mushroom grip
Push button
Selector switch
Indicator lamp
Surface-mounted housings
Quarter-turn clamp lock with recessed grip
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
Ball lock pins, stainless steel, retractable with stainless steel twist knob
Chain tensioner TS with arched or elliptical profile
Chain tensioner TS, stainless steel with arched profile
Chain tensioner size 0 with semicircular profile
Chain tensioner size 1 with arched profile
Chain tensioner size 1, stainless steel with arched profile
Angle brackets for chain tensioner
Pull handles, stainless steel, oval oblique
86050
LED workplace lamps in an aluminium housing 230 Volt, dimmable
4 Product(s)
86050-02
LED workstation lamps in aluminium housing, 5600K, 230 volt
2 Product(s)
86050-05
LED workstation lamps in aluminium housing, 5700K, 230 volt, dimmable
2 Product(s)
86050-10
LED workstation lamps in aluminium housing, 5200 - 5700K, dimmable, 24 volt DC
2 Product(s)
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83