norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LED workstation lamps in aluminium housing, 5200 - 5700K, dimmable, 24 volt DC
86050-10

LED workstation lamps in aluminium housing, 5200 - 5700K,...

go back

Item description/product images

DescriptionProduct description:LED system lamp in daylight white. Universally applicable LED lamp with enhanced light scattering and uniform light distribution for a wide range of applications at individual workstations, assembly lines or machines (without coolants and flying swarf).Material:Housing: aluminium.
Diffuser: plastic.
End caps: polyamide (PA).
Version:Housing: natural tone anodised.
Diffuser: micro-prisms, anti-glare.
End caps: black.
Note:LED lamps in robust industrial quality for lighting at the workplace. The LED lamps are enclosed in an aluminium profile with integrated fastening lugs on the end caps. The fastening lugs enable universal mounting on profile slots and panel elements. They are operated via a rocker switch.

The LED lamps have an M12 plug connection for the power supply. This is built into the front side of the end cap. The connection to the power supply is made via an M12x1 plug (3 to 5-pin).

These LED lamps provide the workplace with a uniform, glare-free and flicker-free illumination in work-friendly daylight white, light temperature 5200 - 5700K through a micro-prismatic lens. The beam angle is 100°.

Dimmable via a separately available operating unit (86091-02). This operating unit can infinitely dim the LED lamp and switch it on or off.

Certificates / Standards met:
CE, UKCA, ETL Listed (5003529)
DIN EN 62471.
Temperature range:-10°C to +60°C.Advantages:The high-quality aluminium housing guarantees durability, stability and low weight. The IP50 rating means the lamp ideal for indoor use. The lamp achieves a colour rendering of >85 and impresses with its high light output and very good colour rendering and, due to the micro-prismatic cover, wide light diffusion.

The long LED service life of up to 100,000 hours (L80/B10) means that the lamps are virtually maintenance-free.
Accessory:24V DC power supply unit 82100-20
Dimmer operating unit 86091-02.
Drawing reference:
1) Input side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86050-10 LED workstation lamps in aluminium housing, 5200 - 5700K, dimmable, 24 volt DC 540 kB

Drawings

LED workstation lamps in aluminium housing, 5200 - 5700K, dimmable, 24 volt DC

Item selection/filter

Order No.

LConnectionDimmable
Lamp socketCADAcc.PriceOrder
86050-10-110X0545545M12, A-codedyesLED integrated 203.26 €
86050-10-110X10451045M12, A-codedyesLED integrated 315.93 €
Order No.

Lamp power
W
Operating voltage
V DC
Light distributionBeam angle
CADAcc.PriceOrder
86050-10-110X0545~2424+/-10%direct100° 203.26 €
86050-10-110X1045~4824+/-10%direct100° 315.93 €
Order No.

Colour temp.
Luminous efficacy
lm/W
Luminous flux
lm
Colour rendition index
Service life
Lamp
CADAcc.PriceOrder
86050-10-110X05455200 - 5700 K (daylight white)1553798>85>100.000 h (L80/B10) 203.26 €
86050-10-110X10455200 - 5700 K (daylight white)1557596>85>100.000 h (L80/B10) 315.93 €
Order No.

glare suppressionSafety ratingProtection classRisk group
(DIN EN 62471)
CascadableESD
electrostatic
discharging
CADAcc.PriceOrder
86050-10-110X0545Micro-prism discIP50IIIopen groupnono 203.26 €
86050-10-110X1045Micro-prism discIP50IIIopen groupnono 315.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83