norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LED workstation lamps in aluminium housing, 5600K, 230 volt
86050-02

LED workstation lamps in aluminium housing, 5600K, 230 volt

go back

Item description/product images

DescriptionProduct description:LED lamp in daylight white. Universal LED lamp for a wide range of applications in workshops, logistics areas or at system workstations.Material:Housing: aluminium.
Diffuser: plastic.
End caps: polyamide (PA).
Version:Housing: natural tone anodised.
Diffuser: micro-prisms, anti-glare.
End caps: black.
Note:LED lamps in robust industrial quality for lighting at the workplace. These LED lamps are housed in an aluminium profile with an 8 mm slot on the back. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories. They are operated via a rocker switch.

The LED lamps have a power input. This is built into the front side of the end cap. The connection to the power supply is made via a separately available mains cable (Wieland plug GST18i3).

The LED lamps provide the workplace with a uniform, glare-free and flicker-free illumination in work-friendly daylight white, light temperature 5600K, through a micro-prism lens. The beam angle is 100°.

Certificates / Standards met:
CE, UKCA.
DIN EN 62471.
Temperature range:-10°C to +45°C.Advantages:The high-quality aluminium housing guarantees durability, stability and low weight. The IP40 rating means the lamp ideal for indoor use. The lamps achieve a colour rendering of >85. The LED lamps are simple, robust and impervious with optics for area illumination. The light diffusion-enhancing micro-prism cover ensures balanced illumination of workstations in production, assembly or packaging. The long LED service life of up to 100,000 hours (L80/B10) make the lamps virtually maintenance-free.Accessory:80161 Mains cables.
86090 Connector plates for slot 8.
07090 T-nuts for slot 8.
10242-01 Steel angle bracket.
Drawing reference:
1) Input side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86050-02 LED workstation lamps in aluminium housing, 5600K, 230 volt 403 kB

Drawings

LED workstation lamps in aluminium housing, 5600K, 230 volt

Item selection/filter

Order No.

LConnectionDimmable
Lamp socketPower consumption
W
CADAcc.PriceOrder
86050-02-100X0500500WIELAND GST18i3noLED integrated~14 168.42 €
86050-02-100X0900900WIELAND GST18i3noLED integrated~24 250.30 €
Order No.

Lamp power
W
Operating voltage
V
AC
Operating frequency
Hz
Light distributionBeam angle
CADAcc.PriceOrder
86050-02-100X0500~11120-27750-60direct100° 168.42 €
86050-02-100X0900~21120-27750-60direct100° 250.30 €
Order No.

Colour temp.
Luminous efficacy
lm/W
Luminous flux
lm
Colour rendition index
Service life
Lamp
CADAcc.PriceOrder
86050-02-100X05005600 K (daylight white)1551670>85>100.000 h (L80/B10) 168.42 €
86050-02-100X09005600 K (daylight white)1553340>85>100.000 h (L80/B10) 250.30 €
Order No.

glare suppressionSafety ratingProtection classRisk group
(DIN EN 62471)
CascadableESD
electrostatic
discharging
CADAcc.PriceOrder
86050-02-100X0500Micro-prism discIP40Iopen groupnono 168.42 €
86050-02-100X0900Micro-prism discIP40Iopen groupnono 250.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83