norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LED workstation lamps in aluminium housing, 5700K, 230 volt, dimmable
86050-05

LED workstation lamps in aluminium housing, 5700K, 230 volt,...

go back

Item description/product images

DescriptionProduct description:LED lamps in daylight white, specially developed for use in working environments such as production plants (high efficiency and durability), laboratories (precise colour rendering for accurate results) or assembly stations (uniform illumination for fine work).Material:Housing: aluminium.
Diffuser: polymethyl methacrylate (PMMA).
End caps: polyamide (PA).
Version:Housing: natural tone anodised.
Diffuser: micro-prisms, anti-glare.
End caps: black.
Rocker switch with indicator light.
Note:LED lamps in robust industrial quality for lighting at the workplace. These LED lamps are housed in an aluminium profile with an 8 mm slot on the back. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories. They are operated via a rocker switch with indicator light.

The LED lamps have a power input and a power output. This is integrated into the side of the aluminium profile. The connection to the power supply is made via a separately available mains cable (Wieland plug GST18i3). Several LED lamps can be connected to each other via a connecting cable.

The LED lamps provide the workplace with a uniform, glare-free and flicker-free illumination in work-friendly daylight white, light temperature 5700K, through a micro-prismatic disc with a diffuser foil behind it. The beam angle is 90°.

Dimmable via the separately available operating unit (86091). This operating unit can infinitely dim the LED lamp and switch it on or off.

Certificates / Standards met:
CE, UKCA.
DIN EN 62471.
Temperature range:-10 °C to +50 °CAdvantages:The high-quality aluminium housing guarantees durability, stability and low weight. The IP40 rating means the lamp ideal for indoor use. The lamps achieve a colour rendering of >90 (typ. 95), which makes them ideal for work areas with high colour reproduction requirements. High colour rendering improves colour recognition and leads to more precise work. The long LED service life of up to 100,000 hours (L80/B10) make the lamps virtually maintenance-free.Accessory:80161 Mains cables.
80161-05 Connecting cables.
86090 Connector plates for slot 8.
07090 T-nuts for slot 8.
10242-01 Steel angle bracket.
86091 Dimmer operating unit.
Drawing reference:
1) Input
2) Output
3) Port for external operating unit (dimmer)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86050-05 LED workstation lamps in aluminium housing, 5700K, 230 volt, dimmable 383 kB

Drawings

LED workstation lamps in aluminium housing, 5700K, 230 volt, dimmable

Item selection/filter

Order No.

LConnectionDimmable
Lamp socketPower consumption
W
CADAcc.PriceOrder
86050-05-111X0472472WIELAND GST18i3yesLED integrated~13 278.17 €
86050-05-111X0898898WIELAND GST18i3yesLED integrated~26 361.81 €
Order No.

Lamp power
W
Operating voltage
V
AC
Operating frequency
Hz
Light distributionBeam angle
CADAcc.PriceOrder
86050-05-111X0472~11,5120-27750-60direct90° 278.17 €
86050-05-111X0898~2350-6050-60direct90° 361.81 €
Order No.

Colour temp.
Luminous efficacy
lm/W
Luminous flux
lm
Colour rendition index
Service life
Lamp
CADAcc.PriceOrder
86050-05-111X04725700 K (daylight white)1731990>90 (typ. 95)>100.000 h (L80/B10) 278.17 €
86050-05-111X08985700 K (daylight white)1733980>90 (typ. 95)>100.000 h (L80/B10) 361.81 €
Order No.

glare suppressionSafety ratingProtection classRisk group
(DIN EN 62471)
CascadableESD
electrostatic
discharging
CADAcc.PriceOrder
86050-05-111X0472Micro-prism discIP40Iopen groupyesno 278.17 €
86050-05-111X0898Micro-prism discIP40Iopen groupyesno 361.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83