norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LED workplace lamps in an aluminium housing 
230 Volt, dimmable
86050

LED workplace lamps in an aluminium housing 230 Volt, dimmable

go back

Item description/product images

DescriptionMaterial:Housing: aluminium.
Cover caps: PA plastic, carbon fibre reinforced.
Diffusion disc: polycarbonate.
Buttons: ABS/PA plastic.
Version:Housing: natural tone anodised (ESD version black anodised).
Cover caps: black.
Diffusion disc: transparent.
Button: blue, illuminable (ESD version orange, illuminable).
Note:LED lamps in robust industrial quality for lighting at the workplace. The LED lamps are enclosed in an aluminium profile with type I slot 8 at the rear. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories.

The LED lamps have a power input and a power output. These are integrated into the end caps at the respective ends. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several LED lamps can be connected directly to or at a distance from each other (Linking of max. 6 socket outlets, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional LED lamps or socket outlets can be connected to the power output.

By the LED lamp, the on/off and dimming functions are controlled via the dimming knob on the power input side of the lamp. The last set light intensity is saved and automatically recalled the next time the unit is switched on.

Due to the conical prismatic lens, the LED lamps supply the workplace with a uniform, glare and flicker free light flux in workplace-friendly neutral white. The long service life of the LED's, up to 100,000 hours, makes them virtually maintenance-free.
Temperature range:0 °C to +40 °C.Accessory:80161 Mains cables.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.
Drawing reference:
1) Input side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86050 LED workplace lamps in an aluminium housing 230 Volt, dimmable 181 kB

Drawings

LED workplace lamps in an aluminium housing 
230 Volt, dimmable

Item selection/filter

Order No.

Main
colour
Slot
width
LInput
switchable
Dimmable
Operating voltage
V
AC
Operating frequency
Hz
Operating current
max. A
Beam angle
Colour rendition index
CADAcc.PriceOrder
86050-10X476natural anodised8476yesyes230501680°85 367.87 €
86050-11X476black anodised8476yesyes230501680°85 551.80 €
86050-10X953natural anodised8953yesyes230501679°85 533.85 €
86050-11X953black anodised8953yesyes230501679°85 798.55 €
Order No.

Colour temp.
Luminous efficacy
lm/W
Luminous flux
lm
Power consumption
W
Safety ratingProtection classWattage
max. W
ESD
electrostatic
discharging
CADAcc.PriceOrder
86050-10X4764000 k (neutral white)86139617IP20II Protective insulation3500no 367.87 €
86050-11X4764000 k (neutral white)86139617IP20II Protective insulation3500yes 551.80 €
86050-10X9534000 k (neutral white)86329440IP20II Protective insulation3500no 533.85 €
86050-11X9534000 k (neutral white)86329440IP20II Protective insulation3500yes 798.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83