norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, plastic, with electronic switch function and one push button
06980-10

Tubular handles, plastic, with electronic switch function and...

go back

Item description/product images

DescriptionMaterial:Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version:Grip legs black.
Grip tube black.
Note:Form A:
Push button (changer)
2 LED'S
Plug 8 pin

Form B:
Emergency stop (2 opener)
Push button (changer)
2 LED'S
Plug 12 pin
Technical data:See downloads, Technical Information
Connection type: M12x1 8 or 12 pin plug.

Rating: IP54 when connector is screwed on.
Assembly:From the front.Accessory:Plastic tubular handle with plastic grip legs 06980.
Connector bush M12x1, with screw lock 80150-10.
Drawing reference:
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06980-10 Tubular handles, plastic, with electronic switch function and one push button 868 kB
 TH-Rohrgriffe-elektrischer-Schaltfunktion-06980-10_EN 162 kB

Drawings (total overview)

Tubular handles, plastic, with electronic switch function and one push button

Tubular handles, plastic, with electronic switch function and one push button, without emergency stop

More information

Drawings

Tubular handles, plastic, with electronic switch function and one push button, without emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1Load
capacity
N
CADAcc.PriceOrder
06980-10-180A18048328,5801060230131000 345.64 €

Tubular handles, plastic, with electronic switch function and one push button, with emergency stop

More information

Drawings

Tubular handles, plastic, with electronic switch function and one push button, with emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1L2Load
capacity
N
CADAcc.PriceOrder
06980-10-1180B18048328,580106023013301000 477.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83