norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grip, steel with locking unit
06894

Grip, steel with locking unit

go back

Item description/product images

DescriptionMaterial:Grip steel.
Push button plastic.
Rod steel or stainless steel.
Version:Steel electro zinc-plated.
Stainless steel bright.
Plastic yellow.
Note for ordering:Rods for locking units are sold in pairs.Note:The grip with locking unit can be used for drawers with a width from 1.5 m. The rail thickness must be at least 17.5 mm. The system can be mounted in two positions. Front mounting for drawer retention and rear mounting for drawer retention and latching.

With the aid of the conversion kit for locking unit, the drawer can be locked in both closed and open position.
On request:Red push button.Accessory:06894-91 Conversion kit for locking unit.
06894-900500, 06894-900750, 06894-910500, 06894-910750 Rod for locking unit.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06894 Grip, steel with locking unit 164 kB
 Mounting instructions 06894 931 kB

Drawings

Grip, steel with locking unit

Item selection/filter

Order No.ItemManufacturers
article
number
Version 1Main
material
Main
colour
Surface finish
body
D

LF=
thrust force
(N)
CADAcc.PriceOrder
06894-060GripDBHANL-2-steelblackgalvanised--60 68.14 €
06894-120GripDBHAND-2-steelblackgalvanised--120 68.14 €
06894-91conversion setDYHAN4-5-plasticyellow---- 20.61 €
06894-900500RodDZHAN3-0100-2-steel-galvanised10500- 57.07 €
06894-900750RodDZHAN3-0150-2-steel-galvanised10750- 63.62 €
06894-910500RodDSHAN3-0100-2-stainless steel-bright10500- 69.36 €
06894-910750RodDSHAN3-0150-2-stainless steel-bright10750- 77.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83