norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, high temperature resistant plastic, mounted from front or rear
06903

Pull handles, high temperature resistant plastic, mounted from...

go back

Item description/product images

DescriptionMaterial:Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.Version:black.Note:The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.Temperature range:Continuous operating temperature acc. to IEC 216 max. 150°C - 160°C.
Temporary operating temperature max. 250°C.
Assembly:From the front or rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06903 Pull handles, plastic, high temperature resistant 159 kB

Drawings

Pull handles, high temperature resistant plastic, mounted from front or rear

Overview of items (compressed)

Item selection/filter
Order No.

ABCD

HLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
06903-311708117261094113694131581500 5.29 €
06903-3132081322711944154112131681500 8.38 €
06903-3150081502711944172132131681500 10.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83