norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing and grip stainless steel 1.4310.
Pin stainless steel 1.4305.

Version:Bright.Note:Stainless steel M2,5 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist grip is in the "OFF" position.
Insert the quarter-turn clamp lock into the clamping plate and turn the grip to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Accessory:Stainless steel clamping plate 05592-05 for quarter-turn clamp lock with recessed grip.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05592-03 Quarter-turn clamp lock with recessed grip 290 kB

Drawings

Quarter-turn clamp lock with recessed grip

Item selection/filter

Order No.D

D1D2D3D4D5D6HH1H2MTT1T2CADAcc.PriceOrder
05592-03-128132813392532392816,58,52M2,56>63,5 76.54 €
Order No.Shearing force
kN
Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
05592-03-128132,530130≤180 °C 76.54 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83