norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut zinc.
Version:Housing and actuator chrome-plated.
Nut bright.
Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.
The fastening nut has claws one side allowing it to be used as an earthing nut.
With stainless steel cylinder cap and dust cover.

These lockable quarter-turn locks are each delivered with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tonge steel, with stop 05564-15.
Key for quarter-turn lock 05586.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05564-10_Datasheet_32867_Quarter-turn_lock_zinc_lockable--en 172 kB

Drawings

Quarter-turn lock zinc, lockable

Item selection/filter

Order No.DHH2S
max.
SWActuationCADAcc.PriceOrder
05564-10-1828128186,3827key single-key system 13.34 €
05564-10-1832132186,3827key single-key system 13.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83