norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*A in mm by housing length H=18 mm, H=30 mm and H=50 mm.Accessory:Quarter-turn lock zinc, lockable 05564-10.
quarter-turn lock zinc, lockable, long version 05564-14.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05564-15_Datasheet_32869_Tongue_steel_with_stop--en 127 kB

Drawings

Tongue steel, with stop

Item selection/filter

Order No.Version 2A
for housing length
H=18
A
for housing length
H=30
A
for housing length
H=50
B

B1LCADAcc.PriceOrder
05564-15-13506offset upwards61838198,135 1.09 €
05564-15-13508offset upwards82040198,135 2.14 €
05564-15-13510offset upwards102242198,135 1.01 €
05564-15-13513offset upwards132545198,135 2.14 €
05564-15-13514offset upwards142646198,135 2.14 €
05564-15-13516offset upwards162848198,135 2.14 €
05564-15-13518straight183050198,135 1.01 €
05564-15-13520offset downwards203252198,135 1.01 €
05564-15-13522offset downwards223454198,135 1.01 €
05564-15-13524offset downwards243656198,135 2.14 €
05564-15-13526offset downwards263858198,135 2.14 €
05564-15-13528offset downwards284060198,135 2.14 €
05564-15-14504offset upwards41636198,145 1.07 €
05564-15-14506offset upwards61838198,145 1.01 €
05564-15-14508offset upwards82040198,145 1.01 €
05564-15-14510offset upwards102242198,145 1.01 €
05564-15-14513offset upwards132545198,145 1.01 €
05564-15-14514offset upwards142646198,145 1.01 €
05564-15-14516offset upwards162848198,145 1.01 €
05564-15-14518straight183050198,145 1.01 €
05564-15-14520offset downwards203252198,145 1.01 €
05564-15-14522offset downwards223454198,145 1.01 €
05564-15-14524offset downwards243656198,145 1.01 €
05564-15-14526offset downwards263858198,145 1.01 €
05564-15-14528offset downwards284060198,145 1.01 €
05564-15-14530offset downwards304262198,145 1.01 €
05564-15-14532offset downwards324464198,145 1.01 €
05564-15-14534offset downwards344666198,145 1.09 €
05564-15-14536offset downwards364868198,145 1.09 €
05564-15-14538offset downwards385070198,145 1.09 €
05564-15-14540offset downwards405272198,145 1.09 €
05564-15-14542offset downwards425474198,145 1.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83