norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Elastomer, natural rubber, medium hardness, 60 Shore ANote:Screw on rubber impact buffers. Can also be used as machine feet.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26108 Rubber impact buffers type TP door buffer 184 kB

Drawings

Rubber impact buffers type TP door buffer

Item selection/filter

Order No.DD1

D2HH1CADAcc.PriceOrder
26108-0260156026412159 0.00 €
26108-0300226030711215 0.00 €
26108-03503060358173010 0.00 €
26108-0400356040720358 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83