norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers steel or stainless steel, type D
26106

Rubber buffers steel or stainless steel type D cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26106 Rubber buffers steel or stainless steel type D cylindrical with external thread 193 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers steel or stainless steel type D cylindrical with external thread

Item selection/filter

Order No.

Main
material
DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26106-00800855steel88M364040 0.00 €
26106-01001055steel1010M4103535 0.00 €
26106-01001555steel1015M4102640 0.00 €
26106-01500655steel156M41017588 0.00 €
26106-01500855steel158M410187187 0.00 €
26106-01501055steel1510M410100100 0.00 €
26106-01501555steel1515M41050100 0.00 €
26106-02000555steel205M61813595 0.00 €
26106-02000855steel208M618250250 0.00 €
26106-02001055steel2010M618240240 0.00 €
26106-02001555steel2015M618110220 0.00 €
26106-02002055steel2020M61875225 0.00 €
26106-02002555steel2025M61865227,5 0.00 €
26106-02500855steel258M618850850 0.00 €
26106-02501055steel2510M618400400 0.00 €
26106-02501555steel2515M618210420 0.00 €
26106-02502055steel2520M618140420 0.00 €
26106-02502555steel2525M618100350 0.00 €
26106-02503055steel2530M61879316 0.00 €
26106-03001555steel3015M823270540 0.00 €
26106-03002055steel3020M823238714 0.00 €
26106-03002555steel3025M823153535,5 0.00 €
26106-03003055steel3030M823127508 0.00 €
26106-03004055steel3040M82388528 0.00 €
26106-04001555steel4015M8237101420 0.00 €
26106-04002055steel4020M8233651095 0.00 €
26106-04003055steel4030M823205820 0.00 €
26106-04004055steel4040M823143858 0.00 €
26106-05002055steel5020M10286461938 0.00 €
26106-05003055steel5030M10283541416 0.00 €
26106-05004055steel5040M10282301380 0.00 €
26106-05005055steel5050M10281601280 0.00 €
26106-06004055steel6040M10283171902 0.00 €
26106-07002555steel7025M10289803430 0.00 €
26106-07004555steel7045M10284383066 0.00 €
26106-07502555steel7525M123713184613 0.00 €
26106-07504055steel7540M12376433858 0.00 €
26106-07505055steel7550M12374723776 0.00 €
26106-07505555steel7555M12373103100 0.00 €
26106-008008551stainless steel88M384040 0.00 €
26106-010010551stainless steel1010M4103535 0.00 €
26106-015015551stainless steel1515M41050100 0.00 €
26106-020015551stainless steel2015M618110220 0.00 €
26106-025020551stainless steel2520M618140420 0.00 €
26106-030030551stainless steel3030M823127508 0.00 €
26106-040030551stainless steel4030M823205820 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83