norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers stainless steel type E cylindrical with internal thread, grey
26103-01

Rubber buffers stainless steel type E cylindrical with internal...

go back

Item description/product images

DescriptionMaterial:

Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.

Version:Stainless steel bright.Note:Rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30 °C to +80 °COn request:

Metal parts 1.4301 stainless steel.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26103-01 Rubber buffers stainless steel type E cylindrical with internal thread, grey 217 kB

Drawings

Rubber buffers stainless steel type E cylindrical with internal thread, grey

Item selection/filter

Order No.Main
material
Component
colour
D

HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26103-01-00800855stainless steelgrey88M338844 0.00 €
26103-01-01501255stainless steelgrey1512M44165182 0.00 €
26103-01-01501555stainless steelgrey1515M44100130 0.00 €
26103-01-01502055stainless steelgrey1520M4475113 0.00 €
26103-01-02001555stainless steelgrey2015M65145246 0.00 €
26103-01-02002055stainless steelgrey2020M6594216 0.00 €
26103-01-02002555stainless steelgrey2025M6565169 0.00 €
26103-01-02501555stainless steelgrey2515M87270540 0.00 €
26103-01-02502555stainless steelgrey2525M87105315 0.00 €
26103-01-02503055stainless steelgrey2530M8785281 0.00 €
26103-01-02504055stainless steelgrey2540M8775300 0.00 €
26103-01-03001555stainless steelgrey3015M87545491 0.00 €
26103-01-03002555stainless steelgrey3025M87160416 0.00 €
26103-01-03003055stainless steelgrey3030M87125425 0.00 €
26103-01-03004055stainless steelgrey3040M8785315 0.00 €
26103-01-04002055stainless steelgrey4020M87550660 0.00 €
26103-01-04002555stainless steelgrey4025M875001000 0.00 €
26103-01-04003055stainless steelgrey4030M87300870 0.00 €
26103-01-04004055stainless steelgrey4040M872601040 0.00 €
26103-01-05002055stainless steelgrey5020M108860860 0.00 €
26103-01-05002555stainless steelgrey5025M1087001400 0.00 €
26103-01-05003055stainless steelgrey5030M1084501575 0.00 €
26103-01-05004055stainless steelgrey5040M1083501400 0.00 €
26103-01-05005055stainless steelgrey5050M108170850 0.00 €
26103-01-06003055stainless steelgrey6030M1087001400 0.00 €
26103-01-06004055stainless steelgrey6040M1084001600 0.00 €
26103-01-06005055stainless steelgrey6050M1082401200 0.00 €
26103-01-07004255stainless steelgrey7042M1085202600 0.00 €
26103-01-07004555stainless steelgrey7045M1086803060 0.00 €
26103-01-07502555stainless steelgrey7525M121012111816 0.00 €
26103-01-07503055stainless steelgrey7530M121010902289 0.00 €
26103-01-07504055stainless steelgrey7540M12105002000 0.00 €
26103-01-07505055stainless steelgrey7550M12105502750 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83