norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26103 Rubber buffers type E cylindrical with internal thread 196 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers type E cylindrical with internal thread

Item selection/filter

Order No.D

HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26103-0080085588M338844 0.00 €
26103-015012551512M44165182 0.00 €
26103-015015551515M44100130 0.00 €
26103-015020551520M4475113 0.00 €
26103-020015552015M66145246 0.00 €
26103-020020552020M6694216 0.00 €
26103-020025552025M6665169 0.00 €
26103-025015552515M66270540 0.00 €
26103-025025552525M66105315 0.00 €
26103-025030552530M6685281 0.00 €
26103-025040552540M6675300 0.00 €
26103-030015553015M88545491 0.00 €
26103-030025553025M88160416 0.00 €
26103-030030553030M88125425 0.00 €
26103-030040553040M8885315 0.00 €
26103-040020554020M88550660 0.00 €
26103-040025554025M885001000 0.00 €
26103-040030554030M88300870 0.00 €
26103-040040554040M882601040 0.00 €
26103-050020555020M1010860860 0.00 €
26103-050025555025M10107001400 0.00 €
26103-050030555030M10104501575 0.00 €
26103-050040555040M10103501400 0.00 €
26103-050050555050M1010170850 0.00 €
26103-060030556030M10107001400 0.00 €
26103-060040556040M10104001600 0.00 €
26103-060050556050M10102401200 0.00 €
26103-070042557042M10105202600 0.00 €
26103-070045557045M10106803060 0.00 €
26103-075025557525M121212111816 0.00 €
26103-075030557530M121210902289 0.00 €
26103-075040557540M12125002000 0.00 €
26103-075050557550M12125502750 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83