norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey
26102-01

Rubber buffers stainless steel type B cylindrical with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.

Version:Stainless steel bright.Note:Rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30 °C to +80 °COn request:

Metal parts 1.4301 stainless steel.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26102-01 Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey 206 kB

Drawings

Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey

Item selection/filter

Order No.

Main
material
Component
colour
DHGLTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26102-01-00800855stainless steelgrey88M3633517 0.00 €
26102-01-01001055stainless steelgrey1010M41047575 0.00 €
26102-01-01001555stainless steelgrey1015M41045060 0.00 €
26102-01-01501055stainless steelgrey1510M4104130130 0.00 €
26102-01-01501555stainless steelgrey1515M4104100120 0.00 €
26102-01-02001555stainless steelgrey2015M6185325390 0.00 €
26102-01-02002055stainless steelgrey2020M6185130260 0.00 €
26102-01-02002555stainless steelgrey2025M618595210 0.00 €
26102-01-02501555stainless steelgrey2515M6185333399 0.00 €
26102-01-02502055stainless steelgrey2520M6185195410 0.00 €
26102-01-02502555stainless steelgrey2525M6185117257 0.00 €
26102-01-02503055stainless steelgrey2530M6185100300 0.00 €
26102-01-03001555stainless steelgrey3015M8237590708 0.00 €
26102-01-03002055stainless steelgrey3020M8237280560 0.00 €
26102-01-03002555stainless steelgrey3025M8237180396 0.00 €
26102-01-03003055stainless steelgrey3030M8237168504 0.00 €
26102-01-03004055stainless steelgrey3040M823788308 0.00 €
26102-01-04002055stainless steelgrey4020M8237700840 0.00 €
26102-01-04003055stainless steelgrey4030M8237273820 0.00 €
26102-01-04004055stainless steelgrey4040M8237189660 0.00 €
26102-01-05002055stainless steelgrey5020M1028814712500 0.00 €
26102-01-05002555stainless steelgrey5025M102886301386 0.00 €
26102-01-05003055stainless steelgrey5030M102885451635 0.00 €
26102-01-05004055stainless steelgrey5040M102883101116 0.00 €
26102-01-05005055stainless steelgrey5050M10288180900 0.00 €
26102-01-06004055stainless steelgrey6040M102885001750 0.00 €
26102-01-07004555stainless steelgrey7045M102886002400 0.00 €
26102-01-07502555stainless steelgrey7525M12371024403660 0.00 €
26102-01-07504055stainless steelgrey7540M1237107002450 0.00 €
26102-01-07505055stainless steelgrey7550M1237105202600 0.00 €
26102-01-07505555stainless steelgrey7555M1237103962178 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83