norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers steel or stainless steel, type B
26102

Rubber buffers steel or stainless steel type B cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26102 Rubber buffers steel or stainless steel type B cylindrical with external thread and internal thread 186 kB

Drawings

Rubber buffers steel or stainless steel type B cylindrical with external thread and internal thread

Item selection/filter

Order No.

Main
material
DHGLTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26102-00800855steel88M3633517 0.00 €
26102-01001055steel1010M41047575 0.00 €
26102-01001555steel1015M41045060 0.00 €
26102-01500855steel1510M4104130130 0.00 €
26102-01501555steel1515M4104100120 0.00 €
26102-02001555steel2015M6186325390 0.00 €
26102-02002055steel2020M6186130260 0.00 €
26102-02002555steel2025M618695210 0.00 €
26102-02501555steel2515M6186333399 0.00 €
26102-02502055steel2520M6186195410 0.00 €
26102-02502555steel2525M6186117257 0.00 €
26102-02503055steel2530M6186100300 0.00 €
26102-03001555steel3015M8238590708 0.00 €
26102-03002055steel3020M8238280560 0.00 €
26102-03002555steel3025M8238180396 0.00 €
26102-03003055steel3030M8238168504 0.00 €
26102-03004055steel3040M823888308 0.00 €
26102-04002055steel4020M8238700840 0.00 €
26102-04003055steel4030M8238273820 0.00 €
26102-04004055steel4040M8238189660 0.00 €
26102-05002055steel5020M10281014712500 0.00 €
26102-05002555steel5025M1028106301386 0.00 €
26102-05003055steel5030M1028105451635 0.00 €
26102-05004055steel5040M1028103101116 0.00 €
26102-05005055steel5050M102810180900 0.00 €
26102-06004055steel6040M1028105001750 0.00 €
26102-07004555steel7045M1028106002400 0.00 €
26102-07502555steel7525M12371224403660 0.00 €
26102-07504055steel7540M1237127002450 0.00 €
26102-07505055steel7550M1237125202600 0.00 €
26102-07505555steel7555M1237123962178 0.00 €
26102-008008551stainless steel88M3833517 0.00 €
26102-010010551stainless steel1010M41047575 0.00 €
26102-015010551stainless steel1510M4104130130 0.00 €
26102-020020551stainless steel2020M6186130260 0.00 €
26102-025020551stainless steel2520M6186195410 0.00 €
26102-030020551stainless steel3020M8238280560 0.00 €
26102-040020551stainless steel4020M8238700840 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83