norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107 Locating pins with flattened ball-end Form C 233 kB

Drawings (total overview)

Locating pins with flattened ball-end Form C

Locating pins with ball end Form C, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form C, internal thread one side in blind hole

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-052tool steel555652M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03107-062tool steel666862M35R 1Internal thread one sideBlind hole 0.00 €
03107-082tool steel8881082M36R 2Internal thread one sideBlind hole 0.00 €
03107-102tool steel10101013102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03107-122tool steel12121215123M48R 3Internal thread one sideBlind hole 0.00 €
03107-142tool steel14141417143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03107-162tool steel16161620164M510R 4Internal thread one sideBlind hole 0.00 €
03107-202tool steel20202025205M510R 5Internal thread one sideBlind hole 0.00 €
03107-252tool steel25252525256M510R 6Internal thread one sideBlind hole 0.00 €
03107-302tool steel30303030308M612R 8Internal thread one sideBlind hole 0.00 €
03107-402tool steel404040404010M612R 10Internal thread one sideBlind hole 0.00 €
03107-502tool steel505050505012M612R 12Internal thread one sideBlind hole 0.00 €
03107-5052stainless steel555652M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03107-5062stainless steel666862M35R 1Internal thread one sideBlind hole 0.00 €
03107-5082stainless steel8881082M36R 2Internal thread one sideBlind hole 0.00 €
03107-5102stainless steel10101013102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03107-5122stainless steel12121215123M48R 3Internal thread one sideBlind hole 0.00 €
03107-5142stainless steel14141417143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03107-5162stainless steel16161620164M510R 4Internal thread one sideBlind hole 0.00 €
03107-5202stainless steel20202025205M510R 5Internal thread one sideBlind hole 0.00 €

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

More information

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-10022tool steel10101013102,5M36R 2,5-Blind hole 0.00 €
03107-12022tool steel12121215123M48R 3-Blind hole 0.00 €
03107-14022tool steel14141417143,5M48R 3,5-Blind hole 0.00 €
03107-16022tool steel16161620164M510R 4-Blind hole 0.00 €
03107-20022tool steel20202025205M510R 5-Blind hole 0.00 €
03107-25022tool steel25252525256M510R 6-Blind hole 0.00 €
03107-30022tool steel30303030308M612R 8-Blind hole 0.00 €
03107-40022tool steel404040404010M612R 10-Blind hole 0.00 €
03107-50022tool steel505050505012M612R 12-Blind hole 0.00 €
03107-510022stainless steel10101013102,5M36R 2,5-Blind hole 0.00 €
03107-512022stainless steel12121215123M48R 3-Blind hole 0.00 €
03107-514022stainless steel14141417143,5M48R 3,5-Blind hole 0.00 €
03107-516022stainless steel16161620164M510R 4-Blind hole 0.00 €
03107-520022stainless steel20202025205M510R 5-Blind hole 0.00 €

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

More information

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-05022tool steel555652M2,54,5R 1-Through hole 0.00 €
03107-06022tool steel666862M35R 1-Through hole 0.00 €
03107-08022tool steel8881082M36R 2-Through hole 0.00 €
03107-505022stainless steel555652M2,54,5R 1-Through hole 0.00 €
03107-506022stainless steel666862M35R 1-Through hole 0.00 €
03107-508022stainless steel8881082M36R 2-Through hole 0.00 €