norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107 Locating pins with ball-end Form A 244 kB

Drawings (total overview)

Locating pins with ball-end Form A

Locating pins with ball end Form A, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form A, internal thread one side in blind hole

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-05tool steel555652M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03107-06tool steel666862M35R 1Internal thread one sideBlind hole 0.00 €
03107-08tool steel8881082M36R 2Internal thread one sideBlind hole 0.00 €
03107-10tool steel10101013102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03107-12tool steel12121215123M48R 3Internal thread one sideBlind hole 0.00 €
03107-14tool steel14141417143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03107-16tool steel16161620164M510R 4Internal thread one sideBlind hole 0.00 €
03107-20tool steel20202025205M510R 5Internal thread one sideBlind hole 0.00 €
03107-25tool steel25252525256M510R 6Internal thread one sideBlind hole 0.00 €
03107-30tool steel30303030308M612R 8Internal thread one sideBlind hole 0.00 €
03107-40tool steel404040404010M612R 10Internal thread one sideBlind hole 0.00 €
03107-50tool steel505050505012M612R 12Internal thread one sideBlind hole 0.00 €
03107-505stainless steel555652M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03107-506stainless steel666862M35R 1Internal thread one sideBlind hole 0.00 €
03107-508stainless steel8881082M36R 2Internal thread one sideBlind hole 0.00 €
03107-510stainless steel10101013102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03107-512stainless steel12121215123M48R 3Internal thread one sideBlind hole 0.00 €
03107-514stainless steel14141417143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03107-516stainless steel16161620164M510R 4Internal thread one sideBlind hole 0.00 €
03107-520stainless steel20202025205M510R 5Internal thread one sideBlind hole 0.00 €

Locating pins with ball end Form A, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form A, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-1002tool steel10101013102,5M36R 2,5-Blind hole 0.00 €
03107-1202tool steel12121215123M48R 3-Blind hole 0.00 €
03107-1402tool steel14141417143,5M48R 3,5-Blind hole 0.00 €
03107-1602tool steel16161620164M510R 4-Blind hole 0.00 €
03107-2002tool steel20202025205M510R 5-Blind hole 0.00 €
03107-2502tool steel25252525256M510R 6-Blind hole 0.00 €
03107-3002tool steel30303030308M612R 8-Blind hole 0.00 €
03107-4002tool steel404040404010M612R 10-Blind hole 0.00 €
03107-5002tool steel505050505012M612R 12-Blind hole 0.00 €
03107-51002stainless steel10101013102,5M36R 2,5-Blind hole 0.00 €
03107-51202stainless steel12121215123M48R 3-Blind hole 0.00 €
03107-51402stainless steel14141417143,5M48R 3,5-Blind hole 0.00 €
03107-51602stainless steel16161620164M510R 4-Blind hole 0.00 €
03107-52002stainless steel20202025205M510R 5-Blind hole 0.00 €

Locating pins with ball end Form A, internal thread both sides in through hole

More information

Drawings

Locating pins with ball end Form A, internal thread both sides in through hole

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-0502tool steel555652M2,54,5R 1-Through hole 0.00 €
03107-0602tool steel666862M35R 1-Through hole 0.00 €
03107-0802tool steel8881082M36R 2-Through hole 0.00 €
03107-50502stainless steel555652M2,54,5R 1-Through hole 0.00 €
03107-50602stainless steel666862M35R 1-Through hole 0.00 €
03107-50802stainless steel8881082M36R 2-Through hole 0.00 €