norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107_C1 Locating pins with ball end Form C, internal thread one side in blind hole 231 kB

Drawings

Locating pins with ball end Form C, internal thread one side in blind hole

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-052tool steel555652M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03107-062tool steel666862M35R 1Internal thread one sideBlind hole 0.00 €
03107-082tool steel8881082M36R 2Internal thread one sideBlind hole 0.00 €
03107-102tool steel10101013102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03107-122tool steel12121215123M48R 3Internal thread one sideBlind hole 0.00 €
03107-142tool steel14141417143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03107-162tool steel16161620164M510R 4Internal thread one sideBlind hole 0.00 €
03107-202tool steel20202025205M510R 5Internal thread one sideBlind hole 0.00 €
03107-252tool steel25252525256M510R 6Internal thread one sideBlind hole 0.00 €
03107-302tool steel30303030308M612R 8Internal thread one sideBlind hole 0.00 €
03107-402tool steel404040404010M612R 10Internal thread one sideBlind hole 0.00 €
03107-502tool steel505050505012M612R 12Internal thread one sideBlind hole 0.00 €
03107-5052stainless steel555652M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03107-5062stainless steel666862M35R 1Internal thread one sideBlind hole 0.00 €
03107-5082stainless steel8881082M36R 2Internal thread one sideBlind hole 0.00 €
03107-5102stainless steel10101013102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03107-5122stainless steel12121215123M48R 3Internal thread one sideBlind hole 0.00 €
03107-5142stainless steel14141417143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03107-5162stainless steel16161620164M510R 4Internal thread one sideBlind hole 0.00 €
03107-5202stainless steel20202025205M510R 5Internal thread one sideBlind hole 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83