norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03108 Locating pins with ball-end Form B 251 kB

Drawings (total overview)

Locating pins with ball-end Form B

Locating pins with ball end Form B, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form B, internal thread one side in blind hole

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03108-06tool steel646462M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03108-08tool steel868682M36R 2Internal thread one sideBlind hole 0.00 €
03108-10tool steel107107102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03108-12tool steel128128123M48R 3Internal thread one sideBlind hole 0.00 €
03108-14tool steel14101410143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03108-16tool steel16121612164M510R 4Internal thread one sideBlind hole 0.00 €
03108-20tool steel20142014205M510R 5Internal thread one sideBlind hole 0.00 €
03108-22tool steel22162216225,5M510R 5,5Internal thread one sideBlind hole 0.00 €
03108-25tool steel25182518256M510R 6Internal thread one sideBlind hole 0.00 €
03108-506stainless steel646462M2,54,5R 1Internal thread one sideBlind hole 0.00 €
03108-508stainless steel868682M36R 2Internal thread one sideBlind hole 0.00 €
03108-510stainless steel107107102,5M36R 2,5Internal thread one sideBlind hole 0.00 €
03108-512stainless steel128128123M48R 3Internal thread one sideBlind hole 0.00 €
03108-514stainless steel14101410143,5M48R 3,5Internal thread one sideBlind hole 0.00 €
03108-516stainless steel16121612164M510R 4Internal thread one sideBlind hole 0.00 €
03108-520stainless steel20142014205M510R 5Internal thread one sideBlind hole 0.00 €

Locating pins with ball end Form B, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03108-2002tool steel20142014205M510R 5-Blind hole 0.00 €
03108-2202tool steel22162216225,5M510R 5,5-Blind hole 0.00 €
03108-2502tool steel25182518256M510R 6-Blind hole 0.00 €
03108-52002stainless steel20142014205M510R 5-Blind hole 0.00 €

Locating pins with ball end Form B, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03108-0602tool steel646462M2,54,5R 1-Through hole 0.00 €
03108-0802tool steel868682M36R 2-Through hole 0.00 €
03108-1002tool steel107107102,5M36R 2,5-Through hole 0.00 €
03108-1202tool steel128128123M48R 3-Through hole 0.00 €
03108-1402tool steel14101410143,5M48R 3,5-Through hole 0.00 €
03108-1602tool steel16121612164M510R 4-Through hole 0.00 €
03108-50602stainless steel646462M2,54,5R 1-Through hole 0.00 €
03108-50802stainless steel868682M36R 2-Through hole 0.00 €
03108-51002stainless steel107107102,5M36R 2,5-Through hole 0.00 €
03108-51202stainless steel128128123M48R 3-Through hole 0.00 €
03108-51402stainless steel14101410143,5M48R 3,5-Through hole 0.00 €
03108-51602stainless steel16121612164M510R 4-Through hole 0.00 €