norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating pins with flattened ball end Form C, internal thread both sides in blind holes
03107_C3

Locating pins with flattened ball end Form C, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107_C3 Locating pins with flattened ball end Form C, internal thread both sides in blind holes 237 kB

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.Material

ABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
03107-05022tool steel555652M2,54,5R 1-Through hole 0.00 €
03107-06022tool steel666862M35R 1-Through hole 0.00 €
03107-08022tool steel8881082M36R 2-Through hole 0.00 €
03107-505022stainless steel555652M2,54,5R 1-Through hole 0.00 €
03107-506022stainless steel666862M35R 1-Through hole 0.00 €
03107-508022stainless steel8881082M36R 2-Through hole 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83