norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating pins with flattened ball end Form C, internal thread both sides in blind holes
03107_C2

Locating pins with flattened ball end Form C, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107_C2 Locating pins with flattened ball end Form C, internal thread both sides in blind holes 238 kB

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
03107-10022-50 °C to +90 °C210101013102,5M36R 2,5zinc 0.00 €
03107-12022-50 °C to +90 °C212121215123M48R 3zinc 0.00 €
03107-14022-50 °C to +90 °C214141417143,5M48R 3,5zinc 0.00 €
03107-16022-50 °C to +90 °C216161620164M510R 4zinc 0.00 €
03107-20022-50 °C to +90 °C220202025205M510R 5zinc 0.00 €
03107-25022-50 °C to +90 °C225252525256M510R 6zinc 0.00 €
03107-30022-50 °C to +90 °C230303030308M612R 8zinc 0.00 €
03107-40022-50 °C to +90 °C2404040404010M612R 10zinc 0.00 €
03107-50022-50 °C to +90 °C2505050505012M612R 12zinc 0.00 €
03107-51002230 min.210101013102,5M36R 2,5zinc 0.00 €
03107-51202230 min.212121215123M48R 3zinc 0.00 €
03107-5140223/8 npt214141417143,5M48R 3,5zinc 0.00 €
03107-5160223/8 npt216161620164M510R 4zinc 0.00 €
03107-5200223/8 npt220202025205M510R 5zinc 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83