norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel castors with Extrathane® tread, medium load version
95028_L

Steel plate swivel castors with Extrathane® tread, medium load...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note:The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95028_L Swivel castors 244 kB

Drawings

Steel plate swivel castors with Extrathane® tread, medium load version
Steel plate swivel castors with Extrathane® tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95028-10040Swivel castorwithout locking systemball bearing454060-8510091301008095250 on request
95028-12540Swivel castorwithout locking systemball bearing484060-85125915510080110,5250 on request
95028-16050Swivel castorwithout locking systemball bearing6350807511016011202140105143550 on request
95028-20050Swivel castorwithout locking systemball bearing7050807511020011245140105170800 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83