norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note:The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95028_LST Swivel castors with "stop-top" 261 kB

Drawings

Swivel castors with "stop-top"
Swivel castors with "stop-top"

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95028-100402Swivel castorwith stop-top locking systemball bearing454060-8510091301008095250 on request
95028-125402Swivel castorwith stop-top locking systemball bearing484060-85125915510080110,5250 on request
95028-160502Swivel castorwith stop-top locking systemball bearing6350807511016011202140105143550 on request
95028-200502Swivel castorwith stop-top locking systemball bearing7050807511020011245140105170800 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83