norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate fixed castors with Extrathane® tread, medium load version
95028_B

Steel plate fixed castors with Extrathane® tread, medium load...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version:Pressed housing; wheels with precision ball bearingNote:The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95028_B Fixed castors 160 kB

Drawings

Steel plate fixed castors with Extrathane® tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
95028-100401Fixed castorwithout locking systemBall bearing4060-85100913010080250 on request
95028-125401Fixed castorwithout locking systemBall bearing4060-85125915510080250 on request
95028-160501Fixed castorwithout locking systemBall bearing50807511016011202140105550 on request
95028-200501Fixed castorwithout locking systemBall bearing50807511020011245140105800 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83