norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel and fixed castors with Extrathane® tread, medium load version
95028

Steel plate swivel and fixed castors with Extrathane® tread,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note:The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95028 Swivel and fixed castors medium-duty version 424 kB

Drawings (total overview)

Steel plate swivel and fixed castors with Extrathane® tread, medium load version
Steel plate swivel and fixed castors with Extrathane® tread, medium load version

Steel plate fixed castors with Extrathane® tread, medium load version

More information

Drawings

Steel plate fixed castors with Extrathane® tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
95028-100401Fixed castorwithout locking systemBall bearing4060-85100913010080250 on request
95028-125401Fixed castorwithout locking systemBall bearing4060-85125915510080250 on request
95028-160501Fixed castorwithout locking systemBall bearing50807511016011202140105550 on request
95028-200501Fixed castorwithout locking systemBall bearing50807511020011245140105800 on request

Steel plate swivel castors with Extrathane® tread, medium load version

More information

Drawings

Steel plate swivel castors with Extrathane® tread, medium load version
Steel plate swivel castors with Extrathane® tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95028-10040Swivel castorwithout locking systemBall bearing454060-8510091301008095250 on request
95028-12540Swivel castorwithout locking systemBall bearing484060-85125915510080110,5250 on request
95028-16050Swivel castorwithout locking systemBall bearing6350807511016011202140105143550 on request
95028-20050Swivel castorwithout locking systemBall bearing7050807511020011245140105170800 on request

Steel plate swivel castors with stop-top, Extrathane® tread, medium load version

More information

Drawings

Steel plate swivel castors with stop-top, Extrathane® tread, medium load version
Steel plate swivel castors with stop-top, Extrathane® tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95028-100402Swivel castorwith stop-top locking systemBall bearing454060-8510091301008095250 on request
95028-125402Swivel castorwith stop-top locking systemBall bearing484060-85125915510080110,5250 on request
95028-160502Swivel castorwith stop-top locking systemBall bearing6350807511016011202140105143550 on request
95028-200502Swivel castorwith stop-top locking systemBall bearing7050807511020011245140105170800 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83