norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples conical head DIN 71412
97940

Grease nipples conical head DIN 71412

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97940 Grease nipples conical head DIN 71412 151 kB

Drawings (total overview)

Grease nipples conical head DIN 71412

Grease nipples conical head DIN 71412, Form A, straight

More information

Drawings

Grease nipples conical head DIN 71412, Form A, straight

Item selection/filter

Order No.FormForm-TypeMain
material
DL1L
max.
SWCADAcc.PriceOrder
97940-1106100Astraight with hexagon socketsteelM6x15,5157 0.00 €
97940-1108100Astraight with hexagon socketsteelM8x15,5159 0.00 €
97940-1108125Astraight with hexagon socketsteelM8x1,255,5159 0.00 €
97940-1110100Astraight with hexagon socketsteelM10x15,51511 0.00 €
97940-1110150Astraight with hexagon socketsteelM10x1,55,51511 0.00 €
97940-1118Astraight with hexagon socketsteelR1/85,51511 0.00 €
97940-1114Astraight with hexagon socketsteelR1/46,517,514 0.00 €
97940-2106100Astraight with hexagon socketstainless steelM6x15,5157 0.00 €
97940-2108100Astraight with hexagon socketstainless steelM8x15,5159 0.00 €
97940-2108125Astraight with hexagon socketstainless steelM8x1,255,5159 0.00 €
97940-2110100Astraight with hexagon socketstainless steelM10x15,51511 0.00 €
97940-2110150Astraight with hexagon socketstainless steelM10x1,55,51511 0.00 €
97940-2118Astraight with hexagon socketstainless steelR1/85,51511 0.00 €
97940-2114Astraight with hexagon socketstainless steelR1/46,517,514 0.00 €

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

More information

Drawings

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1206100Bangled 45° with hexagon socketsteel10,5M6x123,55,59 0.00 €
97940-1208100Bangled 45° with hexagon socketsteel10,5M8x123,55,59 0.00 €
97940-1208125Bangled 45° with hexagon socketsteel10,5M8x1,2523,55,59 0.00 €
97940-1210100Bangled 45° with hexagon socketsteel11,5M10x1255,511 0.00 €
97940-1210150Bangled 45° with hexagon socketsteel11,5M10x1,5255,511 0.00 €
97940-1218Bangled 45° with hexagon socketsteel11,5R1/8255,511 0.00 €
97940-1214Bangled 45° with hexagon socketsteel12R1/422,56,514 0.00 €
97940-2206100Bangled 45° with hexagon socketstainless steel10,5M6x123,55,59 0.00 €
97940-2208100Bangled 45° with hexagon socketstainless steel10,5M8x123,55,59 0.00 €
97940-2208125Bangled 45° with hexagon socketstainless steel10,5M8x1,2523,55,59 0.00 €
97940-2210100Bangled 45° with hexagon socketstainless steel11,5M10x1255,511 0.00 €
97940-2210150Bangled 45° with hexagon socketstainless steel11,5M10x1,5255,511 0.00 €
97940-2218Bangled 45° with hexagon socketstainless steel11,5R1/8255,511 0.00 €
97940-2214Bangled 45° with hexagon socketstainless steel12R1/422,56,514 0.00 €

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

More information

Drawings

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1306100Cangled 90° with hexagon socketsteel13M6x1185,59 0.00 €
97940-1308100Cangled 90° with hexagon socketsteel13M8x1185,59 0.00 €
97940-1308125Cangled 90° with hexagon socketsteel13M8x1,25185,59 0.00 €
97940-1310100Cangled 90° with hexagon socketsteel14M10x1205,511 0.00 €
97940-1310150Cangled 90° with hexagon socketsteel14M10x1,5205,511 0.00 €
97940-1318Cangled 90° with hexagon socketsteel14R1/8205,511 0.00 €
97940-1314Cangled 90° with hexagon socketsteel14R1/4226,514 0.00 €
97940-2306100Cangled 90° with hexagon socketstainless steel13M6x1185,59 0.00 €
97940-2308100Cangled 90° with hexagon socketstainless steel13M8x1185,59 0.00 €
97940-2308125Cangled 90° with hexagon socketstainless steel13M8x1,25185,59 0.00 €
97940-2310100Cangled 90° with hexagon socketstainless steel14M10x1205,511 0.00 €
97940-2310150Cangled 90° with hexagon socketstainless steel14M10x1,5205,511 0.00 €
97940-2318Cangled 90° with hexagon socketstainless steel14R1/8205,511 0.00 €
97940-2314Cangled 90° with hexagon socketstainless steel14R1/4226,514 0.00 €

Grease nipples conical head DIN 71412, Form D, 45°, square

More information

Drawings

Grease nipples conical head DIN 71412, Form D, 45°, square

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1406100Dangled 45° with squaresteel10,5M6x1215,59 0.00 €
97940-1408100Dangled 45° with squaresteel10,5M8x1215,59 0.00 €
97940-1408125Dangled 45° with squaresteel10,5M8x1,25215,59 0.00 €
97940-1410100Dangled 45° with squaresteel11M10x1215,511 0.00 €
97940-1418Dangled 45° with squaresteel11R1/8215,511 0.00 €

Grease nipples conical head DIN 71412, Form E, 90°, square

More information

Drawings

Grease nipples conical head DIN 71412, Form E, 90°, square

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1506100Eangled 90° with squaresteel14M6x1185,59 0.00 €
97940-1508100Eangled 90° with squaresteel14M8x1185,59 0.00 €
97940-1508125Eangled 90° with squaresteel14M8x1,25185,59 0.00 €
97940-1510100Eangled 90° with squaresteel15M10x1185,511 0.00 €
97940-1518Eangled 90° with squaresteel15R1/8185,511 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83