norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples conical head DIN 71412, Form D, 45°, square
97940_D

Grease nipples conical head DIN 71412, Form D, 45°, square

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel hardened to min. 550 HV 1 and electro zinc-plated.Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97940_D Grease nipples conical head DIN 71412, Form D, 45°, square 172 kB

Drawings

Grease nipples conical head DIN 71412, Form D, 45°, square

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1406100Dangled 45° with squaresteel10,5M6x1215,59 0.00 €
97940-1408100Dangled 45° with squaresteel10,5M8x1215,59 0.00 €
97940-1408125Dangled 45° with squaresteel10,5M8x1,25215,59 0.00 €
97940-1410100Dangled 45° with squaresteel11M10x1215,511 0.00 €
97940-1418Dangled 45° with squaresteel11R1/8215,511 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83