|
|
97940_AGrease nipples conical head DIN 71412, Form A, straight |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steel. Version:Steel hardened, min. 550 HV 1, electro zinc-plated. Stainless steel bright.Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form-Type | Main material | D | L1 | L max. | SW | CAD | Acc. | Price | Order |
---|
97940-1106100 | A | straight with hexagon socket | steel | M6x1 | 5,5 | 15 | 7 |  | | 0.00 € | | 97940-1108100 | A | straight with hexagon socket | steel | M8x1 | 5,5 | 15 | 9 |  | | 0.00 € | | 97940-1108125 | A | straight with hexagon socket | steel | M8x1,25 | 5,5 | 15 | 9 |  | | 0.00 € | | 97940-1110100 | A | straight with hexagon socket | steel | M10x1 | 5,5 | 15 | 11 |  | | 0.00 € | | 97940-1110150 | A | straight with hexagon socket | steel | M10x1,5 | 5,5 | 15 | 11 |  | | 0.00 € | | 97940-1118 | A | straight with hexagon socket | steel | R1/8 | 5,5 | 15 | 11 |  | | 0.00 € | | 97940-1114 | A | straight with hexagon socket | steel | R1/4 | 6,5 | 17,5 | 14 |  | | 0.00 € | | 97940-2106100 | A | straight with hexagon socket | stainless steel | M6x1 | 5,5 | 15 | 7 |  | | 0.00 € | | 97940-2108100 | A | straight with hexagon socket | stainless steel | M8x1 | 5,5 | 15 | 9 |  | | 0.00 € | | 97940-2108125 | A | straight with hexagon socket | stainless steel | M8x1,25 | 5,5 | 15 | 9 |  | | 0.00 € | | 97940-2110100 | A | straight with hexagon socket | stainless steel | M10x1 | 5,5 | 15 | 11 |  | | 0.00 € | | 97940-2110150 | A | straight with hexagon socket | stainless steel | M10x1,5 | 5,5 | 15 | 11 |  | | 0.00 € | | 97940-2118 | A | straight with hexagon socket | stainless steel | R1/8 | 5,5 | 15 | 11 |  | | 0.00 € | | 97940-2114 | A | straight with hexagon socket | stainless steel | R1/4 | 6,5 | 17,5 | 14 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|