norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples conical head DIN 71412, Form B, 45°, hexagonal
97940_B

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97940_B Grease nipples conical head DIN 71412, Form B, 45°, hexagonal 167 kB

Drawings

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1206100Bangled 45° with hexagon socketsteel10,5M6x123,55,59 0.00 €
97940-1208100Bangled 45° with hexagon socketsteel10,5M8x123,55,59 0.00 €
97940-1208125Bangled 45° with hexagon socketsteel10,5M8x1,2523,55,59 0.00 €
97940-1210100Bangled 45° with hexagon socketsteel11,5M10x1255,511 0.00 €
97940-1210150Bangled 45° with hexagon socketsteel11,5M10x1,5255,511 0.00 €
97940-1218Bangled 45° with hexagon socketsteel11,5R1/8255,511 0.00 €
97940-1214Bangled 45° with hexagon socketsteel12R1/422,56,514 0.00 €
97940-2206100Bangled 45° with hexagon socketstainless steel10,5M6x123,55,59 0.00 €
97940-2208100Bangled 45° with hexagon socketstainless steel10,5M8x123,55,59 0.00 €
97940-2208125Bangled 45° with hexagon socketstainless steel10,5M8x1,2523,55,59 0.00 €
97940-2210100Bangled 45° with hexagon socketstainless steel11,5M10x1255,511 0.00 €
97940-2210150Bangled 45° with hexagon socketstainless steel11,5M10x1,5255,511 0.00 €
97940-2218Bangled 45° with hexagon socketstainless steel11,5R1/8255,511 0.00 €
97940-2214Bangled 45° with hexagon socketstainless steel12R1/422,56,514 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83