|
|
97950Grease nipple assortment box, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Grease nipples in an organised assortment box in different forms and thread sizes.
DIN 71412 grease nipples, conical head, Form A (straight): 25 x M6x1 25 x M8x1 15 x M10x1 15 x G1/8”
DIN 71412 grease nipples, conical head, Form B (45°): 10 x M6x1 10 x M8x1 5 x M10x1 5 x G1/8”
DIN 71412 grease nipples, conical head, Form B (90°): 10 x M6x1 10 x M8x1 5 x M10x1 5 x G1/8”Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Content | CAD | Acc. | Price | Order |
---|
97950-140 | 140 pieces |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|