norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
21338

Telescopic slides, steel double arrangement, full extension,...

go back

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Full extension consisting of two guide rails which serve as fixed and moving elements and two runners which form the intermediate element when connected to each other. This arrangement offers good protection for the open ball cages from dirt. The maximum travel is greater than the closed length of the telescopic slide. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.

The internal stops limit the cage. Provide external stops for a loaded system.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21338 Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg 142 kB

Drawings

Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg

Item selection/filter

Order No.

SizeBD
for screw
HLRTravel
S
C0Y
N
C0Z
N
No. of
holes
CADAcc.PriceOrder
21338-2802102828M52621012324323023 0.00 €
21338-2803702828M52637013804824825 0.00 €
21338-2804502828M52645014643933936 0.00 €
21338-2805302828M52653015483323327 0.00 €
21338-3503703535M63437024065225225 0.00 €
21338-3504503535M63445024944294296 0.00 €
21338-3505303535M63453025583943947 0.00 €
21338-3506103535M63461026463383388 0.00 €
21338-4304504343M8444502,5486133112796 0.00 €
21338-4305304343M8445302,5556119311937 0.00 €
21338-4306104343M8446102,5626108210828 0.00 €
21338-4307704343M8447702,579684584510 0.00 €
21338-4309304343M8449302,596669369312 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83