norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 15 kg
21333-90

Telescopic slides, stainless steel, for side mounting, full...

go back

Item description/product images

DescriptionProduct description:The telescopic slides are ideal for applications up to 15 kg and offer a full extension, permitting easy access to the rear of the drawer. With a slide thickness of 19.5 mm, they are perfect for tight spaces. The high-quality stainless steel slides are corrosion-resistant and operate at temperatures of -80 °C to +500 °C, making them ideal for refrigerators, ovens and high-temperature industrial applications. In addition, they are made from food-safe materials and meet all food safety standards.Material:

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:On telescopic slides with full extension, the travel is similar to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

When mounted horizontally, the load capacity is 75 % less.

The head height of the fastening screws should not exceed 3 mm and have a head diameter of max. 8 mm, otherwise there is a risk of collision with other parts of the slide.

The slides are supplied with a blue protective foil, which must be removed before use.
Temperature range:-80°C to +500°C.
Surface discolouration above 300 °C is possible.
Assembly:During installation, the centre rail must be positioned so that the access hole aligns with the screw position.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21333-90 Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 15 kg 154 kB

Drawings

Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 15 kg

Item selection/filter

Order No.

AssemblyProduct typeFp1=
load capacity/pair
10.000 cycl.
Packaging typeCADAcc.PriceOrder
21333-90-0150side mountingstandard91 piece = 1 pair 0.00 €
21333-90-0200side mountingstandard111 piece = 1 pair 0.00 €
21333-90-0250side mountingstandard121 piece = 1 pair 0.00 €
21333-90-0300side mountingstandard141 piece = 1 pair 0.00 €
21333-90-0350side mountingstandard151 piece = 1 pair 0.00 €
21333-90-0400side mountingstandard151 piece = 1 pair 0.00 €
Order No.A

BHTravel
S
LCADAcc.PriceOrder
21333-90-015013019,522150150 0.00 €
21333-90-020018019,522200200 0.00 €
21333-90-025023019,522250250 0.00 €
21333-90-030028019,522300300 0.00 €
21333-90-035033019,522350350 0.00 €
21333-90-040038019,522400400 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83