norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
21334-10

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Latches in closed position
Low slide thickness
Light running
Drawing reference:
1) Mounting hole by 21334-10-0300 not provided
2) Mounting hole by 21334-10-0400 provided
3) Mounting hole by 21334-10-0400 not provided
4) Mounting hole by 21334-10-0150 not provided
Special features:
RoHS

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-10-0150DZ2601-0015side mountingstandard121 piece = 1 pair 0.00 €
21334-10-0200DZ2601-0020side mountingstandard161 piece = 1 pair 0.00 €
21334-10-0250DZ2601-0025side mountingstandard251 piece = 1 pair 0.00 €
21334-10-0300DZ2601-0030side mountingstandard321 piece = 1 pair 0.00 €
21334-10-0350DZ2601-0035side mountingstandard351 piece = 1 pair 0.00 €
21334-10-0400DZ2601-0040side mountingstandard451 piece = 1 pair 0.00 €
21334-10-0450DZ2601-0045side mountingstandard451 piece = 1 pair 0.00 €
21334-10-0500DZ2601-0050side mountingstandard351 piece = 1 pair 0.00 €
21334-10-0550DZ2601-0055side mountingstandard301 piece = 1 pair 0.00 €
Order No.A

A1A2A3A4A5BHTravel
S
LCADAcc.PriceOrder
21334-10-01502678----12,726,3147,5150 0.00 €
21334-10-020026128----12,726,3209200 0.00 €
21334-10-025026128----12,726,3259250 0.00 €
21334-10-030026128224---12,726,3308300 0.00 €
21334-10-035026128224---12,726,3357350 0.00 €
21334-10-040026128224320--12,726,3406400 0.00 €
21334-10-045026128224352--12,726,3456450 0.00 €
21334-10-050026128224352416-12,726,3505500 0.00 €
21334-10-05502612822435244848912,726,3554550 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83