norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg
21334-05

Telescopic slides, steel for surface mounting, partial...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Note:On telescopic slides with partial extension both sides, the travel is less than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. Latches in the middle position. The side fasteners on the inner rail are replaced by support brackets. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Pulls out in both directions
Light running
Precise guidance for high lateral stability
Special features:
RoHS

Drawings

Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-05-0305DZ2002-0012-2surface mountingstandard351 piece = 1 pair 0.00 €
21334-05-0356DZ2002-0014-2surface mountingstandard351 piece = 1 pair 0.00 €
21334-05-0406DZ2002-0016-2surface mountingstandard351 piece = 1 pair 0.00 €
21334-05-0457DZ2002-0018-2surface mountingstandard351 piece = 1 pair 0.00 €
21334-05-0508DZ2002-0020-2surface mountingstandard321 piece = 1 pair 0.00 €
21334-05-0558DZ2002-0022-2surface mountingstandard311 piece = 1 pair 0.00 €
21334-05-0610DZ2002-0024-2surface mountingstandard291 piece = 1 pair 0.00 €
21334-05-0660DZ2002-0026-2surface mountingstandard271 piece = 1 pair 0.00 €
21334-05-0711DZ2002-0028-2surface mountingstandard241 piece = 1 pair 0.00 €
Order No.A

A1A2A3A4A5BHTravel
S
LCADAcc.PriceOrder
21334-05-030528,9111-136,4247,7276,19,535,3221,5305 0.00 €
21334-05-035629,1111-187,2298,5326,99,535,3272,3356 0.00 €
21334-05-040628,3111-136,4349,3377,79,535,3297,7406 0.00 €
21334-05-045728,5111199,9288,8400,1428,59,535,3323,1457 0.00 €
21334-05-050828,7111225,3339,6450,9479,39,535,3373,9508 0.00 €
21334-05-055827,9111250,7390,4501,7530,19,535,3399,3558 0.00 €
21334-05-061029,1111276,1441,2552,5580,99,535,3424,7610 0.00 €
21334-05-066028,3111301,5492603,3631,79,535,3475,5660 0.00 €
21334-05-071128,5111326,9542,8654,1682,59,535,3500,9711 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83