norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel telescopic slides for side mounting, partial extension, load capacity up to 20 kg
21334-01

Steel telescopic slides for side mounting, partial extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20 °C - +70 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21334-01 Steel telescopic slides for side mounting, partial extension, load capacity up to 20 kg 132 kB
 Assembly instructions 21334-01 208 kB
 Overview of items telescopic slides 126 kB

Drawings

Steel telescopic slides for side mounting, partial extension, load capacity up to 20 kg

Item selection/filter

Order No.Manufacturers
article
number
AA1A2A3B

HTravel
S
LAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
21334-01-0200DZ2720-00201432--9,527,14145,2200side mountingstandard131 piece = 1 pair 0.00 €
21334-01-0250DZ2720-00253232--9,527,14182,5250side mountingstandard151 piece = 1 pair 0.00 €
21334-01-0300DZ2720-00301832128-9,527,14219,8300side mountingstandard181 piece = 1 pair 0.00 €
21334-01-0350DZ2720-003536321281609,527,14257,1350side mountingstandard201 piece = 1 pair 0.00 €
21334-01-0400DZ2720-004022321601929,527,14294,4400side mountingstandard201 piece = 1 pair 0.00 €
21334-01-0450DZ2720-004540321601929,527,14331,7450side mountingstandard201 piece = 1 pair 0.00 €
21334-01-0500DZ2720-005026321922249,527,14369500side mountingstandard181 piece = 1 pair 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83