norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spider polyurethane hardness Shore 98A.
Hub aluminium.
Version:Bright.Note:Clamping the hub with a grub screw is a cost-effective alternative to the elastomer dog couplings with radial clamping hub (23022). Short mounting times.
The couplings can be mounted completely assembled or plug-in mounting is also possible. Lightly oil the spider to ease assembly. Take note of the required tightening torque for the grub screw. To ease removal we recommend milling a flat on the shaft.
Assembly:The shaft to hub bore fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the couplings nominal torque is no longer guaranteed.
On request:Hub bores D1 and D2 with separate tolerance class or range.Drawing reference:
1) elastomer spider
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23023 Elastomer dog couplings clamping with grub screw 230 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Elastomer dog couplings clamping with grub screw

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Static resistance
to torsion
Nm/arcmin
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23023-0020220,000210,0070,60,10,7 50.23 €
23023-0050550,0010,0160,80,10,7 58.63 €
23023-012512,512,50,00590,03810,11,7 75.34 €
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4LL1L2L3C
(DIN 916)
CADAcc.PriceOrder
23023-00203361422783,5M3 50.23 €
23023-0050559,53203010105M3 58.63 €
23023-01258814303511135,5M4 75.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83