norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With grub screw for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23003 Metal bellows couplings, mini with grub screw 260 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings, mini with grub screw

Item selection/filter

Order No.

SizeNominal
torque
Nm
Inertia
(gcm²)
Torsional stiffness
Nm/rad
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23003-005023030350,51,52001810 21.87 €
23003-005023040450,51,52001810 21.87 €
23003-005023050550,51,52001810 21.87 €
23003-005023060650,51,52001810 21.87 €
23003-010025030310123603120 24.22 €
23003-010025030510123603120 24.22 €
23003-010025050510123603120 24.22 €
23003-010025050610123603120 24.22 €
23003-010025060610123603120 24.22 €
23003-0150260505151,527505915 28.91 €
23003-0150260506151,567505915 28.91 €
23003-0150260508151,567505915 28.91 €
23003-0150260606151,567505915 28.91 €
23003-0150260608151,567505915 28.91 €
23003-0150260808151,567505915 28.91 €
23003-020028060620212,613002111 29.47 €
23003-020028060820212,613002111 29.47 €
23003-020028061020212,613002111 29.47 €
23003-020028080820212,613002111 29.47 €
23003-020028081020212,613002111 29.47 €
23003-020028101020212,613002111 29.47 €
23003-0450401010454,568650016832 45.13 €
23003-0450401012454,568650016832 45.13 €
23003-0450401014454,568650016832 45.13 €
23003-0450401212454,568650016832 45.13 €
23003-0450401214454,568650016832 45.13 €
23003-0450401414454,568650016832 45.13 €
23003-100045121210010150810012027 46.61 €
23003-100045121510010150810012027 46.61 €
23003-100045121910010150810012027 46.61 €
23003-100045151510010150810012027 46.61 €
23003-100045151910010150810012027 46.61 €
23003-100045191910010150810012027 46.61 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
23003-00502303030,150,31,5150001xM333 21.87 €
23003-00502304040,150,31,5150001xM344 21.87 €
23003-00502305050,150,31,5150001xM355 21.87 €
23003-00502306060,150,31,5150001xM366 21.87 €
23003-01002503030,150,31,5150001xM333 24.22 €
23003-01002503050,150,31,5150001xM335 24.22 €
23003-01002505050,150,31,5150001xM355 24.22 €
23003-01002505060,150,31,5150001xM356 24.22 €
23003-01002506060,150,31,5150001xM366 24.22 €
23003-01502605050,10,31,5150002xM455 28.91 €
23003-01502605060,10,31,5150002xM456 28.91 €
23003-01502605080,10,31,5150002xM458 28.91 €
23003-01502606060,10,31,5150002xM466 28.91 €
23003-01502606080,10,31,5150002xM468 28.91 €
23003-01502608080,10,31,5150002xM488 28.91 €
23003-02002806060,20,41,5150002xM466 29.47 €
23003-02002806080,20,41,5150002xM468 29.47 €
23003-02002806100,20,41,5150002xM4610 29.47 €
23003-02002808080,20,41,5150002xM488 29.47 €
23003-02002808100,20,41,5150002xM4810 29.47 €
23003-02002810100,20,41,5150002xM41010 29.47 €
23003-04504010100,10,31,5150002xM61010 45.13 €
23003-04504010120,10,31,5150002xM61012 45.13 €
23003-04504010140,10,31,5150002xM61014 45.13 €
23003-04504012120,10,31,5150002xM61212 45.13 €
23003-04504012140,10,31,5150002xM61214 45.13 €
23003-04504014140,10,31,5150002xM61414 45.13 €
23003-10004512120,150,41,5150002xM61212 46.61 €
23003-10004512150,150,41,5150002xM61215 46.61 €
23003-10004512190,150,41,5150002xM61219 46.61 €
23003-10004515150,150,41,5150002xM61515 46.61 €
23003-10004515190,150,41,5150002xM61519 46.61 €
23003-10004519190,150,41,5150002xM61919 46.61 €
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4D5LL2L3Tightening
torque of
screws Nm
CADAcc.PriceOrder
23003-00502303033881513,523260,5 21.87 €
23003-00502304043881513,523260,5 21.87 €
23003-00502305053881513,523260,5 21.87 €
23003-00502306063881513,523260,5 21.87 €
23003-01002503033881513,525260,5 24.22 €
23003-01002503053881513,525260,5 24.22 €
23003-01002505053881513,525260,5 24.22 €
23003-01002505063881513,525260,5 24.22 €
23003-01002506063881513,525260,5 24.22 €
23003-01502605053128191926381,5 28.91 €
23003-01502605063128191926381,5 28.91 €
23003-01502605083128191926381,5 28.91 €
23003-01502606063128191926381,5 28.91 €
23003-01502606083128191926381,5 28.91 €
23003-01502608083128191926381,5 28.91 €
23003-0200280606314102421,528361,5 29.47 €
23003-0200280608314102421,528361,5 29.47 €
23003-0200280610314102421,528361,5 29.47 €
23003-0200280808314102421,528361,5 29.47 €
23003-0200280810314102421,528361,5 29.47 €
23003-0200281010314102421,528361,5 29.47 €
23003-0450401010619133229404123 45.13 €
23003-0450401012619133229404123 45.13 €
23003-0450401014619133229404123 45.13 €
23003-0450401212619133229404123 45.13 €
23003-0450401214619133229404123 45.13 €
23003-0450401414619133229404123 45.13 €
23003-1000451212624174036454123 46.61 €
23003-1000451215624174036454123 46.61 €
23003-1000451219624174036454123 46.61 €
23003-1000451515624174036454123 46.61 €
23003-1000451519624174036454123 46.61 €
23003-1000451919624174036454123 46.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83