norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub stainless steel.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23001-01 Metal bellows couplings with clamp hubs, stainless steel 248 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings with clamp hubs, stainless steel

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23001-01-018063101018180,112020550 258.20 €
23001-01-018063111118180,112020550 258.20 €
23001-01-018063121218180,112020550 258.20 €
23001-01-018063141418180,112020550 258.20 €
23001-01-018063191918180,112020550 258.20 €
23001-01-018063242418180,112020550 258.20 €
23001-01-018063252518180,112020550 258.20 €
23001-01-030065101030300,413872050 297.54 €
23001-01-030065111130300,413872050 297.54 €
23001-01-030065121230300,413872050 297.54 €
23001-01-030065141430300,413872050 297.54 €
23001-01-030065191930300,413872050 297.54 €
23001-01-030065242430300,413872050 297.54 €
23001-01-030065252530300,413872050 297.54 €
23001-01-060079121260600,9175115090 325.40 €
23001-01-060079141460600,9175115090 325.40 €
23001-01-060079191960600,9175115090 325.40 €
23001-01-060079242460600,9175115090 325.40 €
23001-01-060079252560600,9175115090 325.40 €
23001-01-060079282860600,9175115090 325.40 €
23001-01-060079323260600,9175115090 325.40 €
23001-01-080091141480802128120080 436.97 €
23001-01-080091191980802128120080 436.97 €
23001-01-080091242480802128120080 436.97 €
23001-01-080091252580802128120080 436.97 €
23001-01-080091282880802128120080 436.97 €
23001-01-080091323280802128120080 436.97 €
23001-01-150091191915015021552020280 480.65 €
23001-01-150091242415015021552020280 480.65 €
23001-01-150091252515015021552020280 480.65 €
23001-01-150091282815015021552020280 480.65 €
23001-01-150091323215015021552020280 480.65 €
23001-01-20010122222002003,31752500280 521.35 €
23001-01-20010124242002003,31752500280 521.35 €
23001-01-20010125252002003,31752500280 521.35 €
23001-01-20010128282002003,31752500280 521.35 €
23001-01-20010132322002003,31752500280 521.35 €
23001-01-30010530303003007,35026300287 604.11 €
23001-01-30010538383003007,35026300287 604.11 €
23001-01-500112353550050012,46907790100 717.34 €
23001-01-500112424250050012,46907790100 717.34 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
23001-01-01806310100,20,51,51280017M51010 258.20 €
23001-01-01806311110,20,51,51280017M51111 258.20 €
23001-01-01806312120,20,51,51280017M51212 258.20 €
23001-01-01806314140,20,51,51280017M51414 258.20 €
23001-01-01806319190,20,51,51280017M51919 258.20 €
23001-01-01806324240,20,51,51280017M52424 258.20 €
23001-01-01806325250,20,51,51280017M52525 258.20 €
23001-01-03006510100,150,61,51030020M61010 297.54 €
23001-01-03006511110,150,61,51030020M61111 297.54 €
23001-01-03006512120,150,61,51030020M61212 297.54 €
23001-01-03006514140,150,61,51030020M61414 297.54 €
23001-01-03006519190,150,61,51030020M61919 297.54 €
23001-01-03006524240,150,61,51030020M62424 297.54 €
23001-01-03006525250,150,61,51030020M62525 297.54 €
23001-01-06007912120,150,61,5870023M81212 325.40 €
23001-01-06007914140,150,61,5870023M81414 325.40 €
23001-01-06007919190,150,61,5870023M81919 325.40 €
23001-01-06007924240,150,61,5870023M82424 325.40 €
23001-01-06007925250,150,61,5870023M82525 325.40 €
23001-01-06007928280,150,61,5870023M82828 325.40 €
23001-01-06007932320,150,61,5870023M83232 325.40 €
23001-01-08009114140,20,51,5690028M101414 436.97 €
23001-01-08009119190,20,51,5690028M101919 436.97 €
23001-01-08009124240,20,51,5690028M102424 436.97 €
23001-01-08009125250,20,51,5690028M102525 436.97 €
23001-01-08009128280,20,51,5690028M102828 436.97 €
23001-01-08009132320,20,51,5690028M103232 436.97 €
23001-01-15009119190,20,51,5690028M101919 480.65 €
23001-01-15009124240,20,51,5690028M102424 480.65 €
23001-01-15009125250,20,51,5690028M102525 480.65 €
23001-01-15009128280,20,51,5690028M102828 480.65 €
23001-01-15009132320,20,51,5690028M103232 480.65 €
23001-01-20010122220,20,51,5640031M122222 521.35 €
23001-01-20010124240,20,51,5640031M122424 521.35 €
23001-01-20010125250,20,51,5640031M122525 521.35 €
23001-01-20010128280,20,51,5640031M122828 521.35 €
23001-01-20010132320,20,51,5640031M123232 521.35 €
23001-01-30010530300,20,51,5600040M123030 604.11 €
23001-01-30010538380,20,51,5600040M123838 604.11 €
23001-01-50011235350,20,51,5500042M123535 717.34 €
23001-01-50011242420,20,51,5500042M124242 717.34 €
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23001-01-01806310101025,425,445635,519,547,48 258.20 €
23001-01-01806311111025,425,445635,519,547,48 258.20 €
23001-01-01806312121025,425,445635,519,547,48 258.20 €
23001-01-01806314141025,425,445635,519,547,48 258.20 €
23001-01-01806319191025,425,445635,519,547,48 258.20 €
23001-01-01806324241025,425,445635,519,547,48 258.20 €
23001-01-01806325251025,425,445635,519,547,48 258.20 €
23001-01-030065101010323056657,524,556,415 297.54 €
23001-01-030065111110323056657,524,556,415 297.54 €
23001-01-030065121210323056657,524,556,415 297.54 €
23001-01-030065141410323056657,524,556,415 297.54 €
23001-01-030065191910323056657,524,556,415 297.54 €
23001-01-030065242410323056657,524,556,415 297.54 €
23001-01-030065252510323056657,524,556,415 297.54 €
23001-01-0600791212123535667910296640 325.40 €
23001-01-0600791414123535667910296640 325.40 €
23001-01-0600791919123535667910296640 325.40 €
23001-01-0600792424123535667910296640 325.40 €
23001-01-0600792525123535667910296640 325.40 €
23001-01-0600792828123535667910296640 325.40 €
23001-01-0600793232123535667910296640 325.40 €
23001-01-080091141414444482911133,582,984 436.97 €
23001-01-080091191914444482911133,582,984 436.97 €
23001-01-080091242414444482911133,582,984 436.97 €
23001-01-080091252514444482911133,582,984 436.97 €
23001-01-080091282814444482911133,582,984 436.97 €
23001-01-080091323214444482911133,582,984 436.97 €
23001-01-150091191919444482911133,582,984 480.65 €
23001-01-150091242419444482911133,582,984 480.65 €
23001-01-150091252519444482911133,582,984 480.65 €
23001-01-150091282819444482911133,582,984 480.65 €
23001-01-150091323219444482911133,582,984 480.65 €
23001-01-200101222222474790101133890,8125 521.35 €
23001-01-200101242422474790101133890,8125 521.35 €
23001-01-200101252522474790101133890,8125 521.35 €
23001-01-200101282822474790101133890,8125 521.35 €
23001-01-200101323222474790101133890,8125 521.35 €
23001-01-30010530303060601101051338110145 604.11 €
23001-01-30010538383060601101051338110145 604.11 €
23001-01-50011235353570701221121542122145 717.34 €
23001-01-50011242423570701221121542122145 717.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83