norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23001 Metal bellows couplings with clamp hubs 273 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings with clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23001-018063101018180,042020550 94.88 €
23001-018063111118180,042020550 94.88 €
23001-018063121218180,042020550 94.88 €
23001-018063141418180,042020550 94.88 €
23001-018063191918180,042020550 94.88 €
23001-018063242418180,042020550 94.88 €
23001-018063252518180,042020550 94.88 €
23001-030065101030300,153872050 114.16 €
23001-030065111130300,153872050 114.16 €
23001-030065121230300,153872050 114.16 €
23001-030065141430300,153872050 114.16 €
23001-030065191930300,153872050 114.16 €
23001-030065242430300,153872050 114.16 €
23001-030065252530300,153872050 114.16 €
23001-060079121260600,3375115090 134.49 €
23001-060079141460600,3375115090 134.49 €
23001-060079191960600,3375115090 134.49 €
23001-060079242460600,3375115090 134.49 €
23001-060079252560600,3375115090 134.49 €
23001-060079282860600,3375115090 134.49 €
23001-060079323260600,3375115090 134.49 €
23001-080091121280800,9128120080 213.49 €
23001-080091191980800,9128120080 213.49 €
23001-080091242480800,9128120080 213.49 €
23001-080091252580800,9128120080 213.49 €
23001-080091282880800,9128120080 213.49 €
23001-080091323280800,9128120080 213.49 €
23001-150091141415015011552020280 232.78 €
23001-150091191915015011552020280 232.78 €
23001-150091242415015011552020280 232.78 €
23001-150091252515015011552020280 232.78 €
23001-150091282815015011552020280 232.78 €
23001-150091323215015011552020280 232.78 €
23001-20010116162002001,491752500280 241.55 €
23001-20010119192002001,491752500280 241.55 €
23001-20010124242002001,491752500280 241.55 €
23001-20010125252002001,491752500280 241.55 €
23001-20010128282002001,491752500280 241.55 €
23001-20010132322002001,491752500280 241.55 €
23001-30010520203003003,285026300287 382.90 €
23001-30010524243003003,285026300287 382.90 €
23001-30010528283003003,285026300287 382.90 €
23001-30010538383003003,285026300287 382.90 €
23001-50011225255005006,46907790100 462.30 €
23001-50011238385005006,46907790100 462.30 €
23001-50011242425005006,46907790100 462.30 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
CADAcc.PriceOrder
23001-01806310100,20,51,51280017M510 94.88 €
23001-01806311110,20,51,51280017M511 94.88 €
23001-01806312120,20,51,51280017M512 94.88 €
23001-01806314140,20,51,51280017M514 94.88 €
23001-01806319190,20,51,51280017M519 94.88 €
23001-01806324240,20,51,51280017M524 94.88 €
23001-01806325250,20,51,51280017M525 94.88 €
23001-03006510100,150,61,51030020M610 114.16 €
23001-03006511110,150,61,51030020M611 114.16 €
23001-03006512120,150,61,51030020M612 114.16 €
23001-03006514140,150,61,51030020M614 114.16 €
23001-03006519190,150,61,51030020M619 114.16 €
23001-03006524240,150,61,51030020M624 114.16 €
23001-03006525250,150,61,51030020M625 114.16 €
23001-06007912120,150,61,5870023M812 134.49 €
23001-06007914140,150,61,5870023M814 134.49 €
23001-06007919190,150,61,5870023M819 134.49 €
23001-06007924240,150,61,5870023M824 134.49 €
23001-06007925250,150,61,5870023M825 134.49 €
23001-06007928280,150,61,5870023M828 134.49 €
23001-06007932320,150,61,5870023M832 134.49 €
23001-08009112120,20,51,5690028M1012 213.49 €
23001-08009119190,20,51,5690028M1019 213.49 €
23001-08009124240,20,51,5690028M1024 213.49 €
23001-08009125250,20,51,5690028M1025 213.49 €
23001-08009128280,20,51,5690028M1028 213.49 €
23001-08009132320,20,51,5690028M1032 213.49 €
23001-15009114140,20,51,5690028M1014 232.78 €
23001-15009119190,20,51,5690028M1019 232.78 €
23001-15009124240,20,51,5690028M1024 232.78 €
23001-15009125250,20,51,5690028M1025 232.78 €
23001-15009128280,20,51,5690028M1028 232.78 €
23001-15009132320,20,51,5690028M1032 232.78 €
23001-20010116160,20,51,5640031M1216 241.55 €
23001-20010119190,20,51,5640031M1219 241.55 €
23001-20010124240,20,51,5640031M1224 241.55 €
23001-20010125250,20,51,5640031M1225 241.55 €
23001-20010128280,20,51,5640031M1228 241.55 €
23001-20010132320,20,51,5640031M1232 241.55 €
23001-30010520200,20,51,5600040M1220 382.90 €
23001-30010524240,20,51,5600040M1224 382.90 €
23001-30010528280,20,51,5600040M1228 382.90 €
23001-30010538380,20,51,5600040M1238 382.90 €
23001-50011225250,20,51,5500042M1225 462.30 €
23001-50011238380,20,51,5500042M1238 462.30 €
23001-50011242420,20,51,5500042M1242 462.30 €
Order No.

D2
(H7)
D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23001-0180631010101025,425,445635,519,547,48 94.88 €
23001-0180631111111025,425,445635,519,547,48 94.88 €
23001-0180631212121025,425,445635,519,547,48 94.88 €
23001-0180631414141025,425,445635,519,547,48 94.88 €
23001-0180631919191025,425,445635,519,547,48 94.88 €
23001-0180632424241025,425,445635,519,547,48 94.88 €
23001-0180632525251025,425,445635,519,547,48 94.88 €
23001-03006510101010323056657,524,556,415 114.16 €
23001-03006511111110323056657,524,556,415 114.16 €
23001-03006512121210323056657,524,556,415 114.16 €
23001-03006514141410323056657,524,556,415 114.16 €
23001-03006519191910323056657,524,556,415 114.16 €
23001-03006524242410323056657,524,556,415 114.16 €
23001-03006525252510323056657,524,556,415 114.16 €
23001-060079121212123535667910296640 134.49 €
23001-060079141414123535667910296640 134.49 €
23001-060079191919123535667910296640 134.49 €
23001-060079242424123535667910296640 134.49 €
23001-060079252525123535667910296640 134.49 €
23001-060079282828123535667910296640 134.49 €
23001-060079323232123535667910296640 134.49 €
23001-08009112121212444482911133,582,984 213.49 €
23001-08009119191912444482911133,582,984 213.49 €
23001-08009124242412444482911133,582,984 213.49 €
23001-08009125252512444482911133,582,984 213.49 €
23001-08009128282812444482911133,582,984 213.49 €
23001-08009132323212444482911133,582,984 213.49 €
23001-15009114141414444482911133,582,984 232.78 €
23001-15009119191914444482911133,582,984 232.78 €
23001-15009124242414444482911133,582,984 232.78 €
23001-15009125252514444482911133,582,984 232.78 €
23001-15009128282814444482911133,582,984 232.78 €
23001-15009132323214444482911133,582,984 232.78 €
23001-20010116161616474790101133890,8125 241.55 €
23001-20010119191916474790101133890,8125 241.55 €
23001-20010124242416474790101133890,8125 241.55 €
23001-20010125252516474790101133890,8125 241.55 €
23001-20010128282816474790101133890,8125 241.55 €
23001-20010132323216474790101133890,8125 241.55 €
23001-3001052020202060601101051338110145 382.90 €
23001-3001052424242060601101051338110145 382.90 €
23001-3001052828282060601101051338110145 382.90 €
23001-3001053838382060601101051338110145 382.90 €
23001-5001122525252570701221121542122145 462.30 €
23001-5001123838382570701221121542122145 462.30 €
23001-5001124242422570701221121542122145 462.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83