norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Clamping the hub with a grub screw is a cost-effective alternative to the metal bellows couplings with radial clamping hub (23000). Short mounting times and an easy installation even in difficult to reach places. Take note of the required tightening torque for the grub screw. To ease removal, a flat milled on the shaft is recommended.Temperature range:-20 °C to +90 °C.Assembly:The shaft to hub bore fit should be a transition fit. The play should be min. 0.01 mm and max. 0.04 mm. i.e:
shaft Ø 5 k6
bore Ø 5 G7.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
As the metal bellows are made of thin stainless steel plate, special care should be taken during installation and removal. Damages to the bellows can render the coupling unusable.
On request:Hub bores D1 and D2 with separate tolerance class or range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23002 Metal bellows couplings clamping with grub screw 199 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings clamping with grub screw

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Torsion resistance
(10⁻³ Nm/arcmin)
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Axial
spring stiffness
N/mm
Lateral
spring stiffness
N/mm
CADAcc.PriceOrder
23002-00040,40,40,00019500,350,11015 71.19 €
23002-00050,90,90,00019900,30,12126 73.24 €
23002-0020220,00292300,50,11515 79.53 €
23002-0040440,00324600,40,13565 87.91 €
23002-0060660,01611000,60,254560 115.13 €
23002-0080890,02813000,80,251624 133.98 €
Order No.Tightening
torque of
screws Nm
D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4C
(DIN 916)
LL1L2CADAcc.PriceOrder
23002-0004133816M326122,3 71.19 €
23002-0005133816M327132,3 73.24 €
23002-00204551525M438163,5 79.53 €
23002-00404551525M439173,5 87.91 €
23002-00608662035M554294,3 115.13 €
23002-008010662641M654265 133.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83