norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyurethane.Version:Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:The spiders are the compensating elements in elastomer dog couplings. As the main component of a coupling, they determine its properties.

The spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23023-90 Spiders, play-free for elastomer dog couplings 177 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Spiders, play-free for elastomer dog couplings

Item selection/filter

Order No.

SizeMain
colour
No. of
teeth
BD4Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
23023-90-07807blue46148.6261140,15 5.35 €
23023-90-09809blue482017,2521250,2 2.85 €
23023-90-128012blue4102584,32522740,2 9.13 €
23023-90-148014blue4103060,21801530,21 3.30 €
23023-90-198019blue6124061810655820,15 8.77 €
23023-90-248024blue8145586013908400,2 9.66 €
23023-90-288028blue81565137023509900,2 9.66 €
23023-90-05925yellow44105,16161540,06 3.61 €
23023-90-07927yellow461414.3432190,10 2.29 €
23023-90-09929yellow482031,5952620,15 2.78 €
23023-90-129212yellow41025160,44874700,14 4.99 €
23023-90-149214yellow41030114,63443360,15 2.98 €
23023-90-199219yellow612401090181511200,1 5.92 €
23023-90-249224yellow814552300513019000,15 6.37 €
23023-90-289228yellow815654080674517800,15 7.02 €
23023-90-389238yellow81880118002185044000,12 9.02 €
23023-90-429242yellow82095108702050041000,19 14.03 €
23023-90-489248yellow821105129682280045000,23 16.46 €
23023-90-07987red461422.9694210,10 2.29 €
23023-90-09989red482051,61555180,1 2.78 €
23023-90-129812red41025240,77188460,08 4.99 €
23023-90-149814red41030171,95136540,09 2.98 €
23023-90-199819red612401512254020100,06 5.92 €
23023-90-249824red814553700813029400,11 6.37 €
23023-90-289828red815656410992032000,11 7.02 €
23023-90-389838red81880263004033564740,09 9.02 €
23023-90-429842red82095215943769259400,14 14.03 €
23023-90-489848red821105257594940068200,16 16.46 €
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
D
max.
CADAcc.PriceOrder
23023-90-0780+0,6 / -0,31,11.480 Shore A0.73 5.35 €
23023-90-0980+0,8 / -0,41,13,680 Shore A1,87 2.85 €
23023-90-1280+0,9 / -0,41,1680 Shore A38 9.13 €
23023-90-1480+1 / -0,51,1880 Shore A410 3.30 €
23023-90-1980+1,2 / -0,51,11280 Shore A618 8.77 €
23023-90-2480+1,4 / -0,513480 Shore A1727 9.66 €
23023-90-2880+1,5 / -0,71,39280 Shore A4630 9.66 €
23023-90-0592+0,4 / -0,210,692 Shore A0,53 3.61 €
23023-90-0792+0,6 / -0,312.492 Shore A1.23 2.29 €
23023-90-0992+0,8 / -0,41692 Shore A37 2.78 €
23023-90-1292+0,9 / -0,411092 Shore A58 4.99 €
23023-90-1492+1 / -0,511592 Shore A7,510 2.98 €
23023-90-1992+1,2 / -0,512492 Shore A1218 5.92 €
23023-90-2492+1,4 / -0,517092 Shore A3527 6.37 €
23023-90-2892+1,5 / -0,7119092 Shore A9530 7.02 €
23023-90-3892+1,8 / -0,70,965092 Shore A32538 9.02 €
23023-90-4292+2 / -1153092 Shore A26546 14.03 €
23023-90-4892+2,1 / -1162092 Shore A31051 16.46 €
23023-90-0798+0,6 / -0,31498 Shore A23 2.29 €
23023-90-0998+0,8 / -0,40,91098 Shore A57 2.78 €
23023-90-1298+0,9 / -0,40,91898 Shore A98 4.99 €
23023-90-1498+1 / -0,50,92598 Shore A12,510 2.98 €
23023-90-1998+1,2 / -0,50,94298 Shore A2118 5.92 €
23023-90-2498+1,4 / -0,50,912098 Shore A6027 6.37 €
23023-90-2898+1,5 / -0,70,932098 Shore A16030 7.02 €
23023-90-3898+1,8 / -0,70,881098 Shore A40538 9.02 €
23023-90-4298+2 / -10,990098 Shore A45046 14.03 €
23023-90-4898+2,1 / -10,9105098 Shore A52551 16.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83