norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub stainless steel.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23022-11 Elastomer dog couplings with clamp hubs, stainless steel 309 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Elastomer dog couplings with clamp hubs, stainless steel

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
23022-11-1480035040414blue0,01660,21801530,21 133.63 €
23022-11-1480035080814blue0,01660,21801530,21 133.63 €
23022-11-1480035081014blue0,01660,21801530,21 133.63 €
23022-11-1480035081214blue0,01660,21801530,21 133.63 €
23022-11-1480035081414blue0,01660,21801530,21 133.63 €
23022-11-1480035101014blue0,01660,21801530,21 133.63 €
23022-11-1480035101214blue0,01660,21801530,21 133.63 €
23022-11-1480035101414blue0,01660,21801530,21 133.63 €
23022-11-1480035121214blue0,01660,21801530,21 133.63 €
23022-11-1480035121414blue0,01660,21801530,21 133.63 €
23022-11-1480035141414blue0,01660,21801530,21 133.63 €
23022-11-1980066101019blue0,10361810655820,15 193.18 €
23022-11-1980066121219blue0,10361810655820,15 193.18 €
23022-11-1980066121419blue0,10361810655820,15 193.18 €
23022-11-1980066121519blue0,10361810655820,15 193.18 €
23022-11-1980066121619blue0,10361810655820,15 193.18 €
23022-11-1980066141419blue0,10361810655820,15 193.18 €
23022-11-1980066141519blue0,10361810655820,15 193.18 €
23022-11-1980066141619blue0,10361810655820,15 193.18 €
23022-11-1980066151519blue0,10361810655820,15 193.18 €
23022-11-1980066151619blue0,10361810655820,15 193.18 €
23022-11-1980066161619blue0,10361810655820,15 193.18 €
23022-11-2480078151524blue0,40986013908400,2 273.02 €
23022-11-2480078181824blue0,40986013908400,2 273.02 €
23022-11-2480078181924blue0,40986013908400,2 273.02 €
23022-11-2480078182024blue0,40986013908400,2 273.02 €
23022-11-2480078182524blue0,40986013908400,2 273.02 €
23022-11-2480078191924blue0,40986013908400,2 273.02 €
23022-11-2480078192024blue0,40986013908400,2 273.02 €
23022-11-2480078192524blue0,40986013908400,2 273.02 €
23022-11-2480078202024blue0,40986013908400,2 273.02 €
23022-11-2480078202524blue0,40986013908400,2 273.02 €
23022-11-2480078252524blue0,40986013908400,2 273.02 €
23022-11-2880090191928blue0,923137023509900,2 354.68 €
23022-11-2880090242428blue0,923137023509900,2 354.68 €
23022-11-2880090282828blue0,923137023509900,2 354.68 €
23022-11-2880090323228blue0,923137023509900,2 354.68 €
23022-11-1492035040414yellow0,016114,63443360,15 133.30 €
23022-11-1492035080814yellow0,016114,63443360,15 133.30 €
23022-11-1492035081014yellow0,016114,63443360,15 133.30 €
23022-11-1492035081214yellow0,016114,63443360,15 133.30 €
23022-11-1492035081414yellow0,016114,63443360,15 133.30 €
23022-11-1492035101014yellow0,016114,63443360,15 133.30 €
23022-11-1492035101214yellow0,016114,63443360,15 133.30 €
23022-11-1492035101414yellow0,016114,63443360,15 133.30 €
23022-11-1492035121214yellow0,016114,63443360,15 133.30 €
23022-11-1492035121414yellow0,016114,63443360,15 133.30 €
23022-11-1492035141414yellow0,016114,63443360,15 133.30 €
23022-11-1992066101019yellow0,1031090181511200,1 190.33 €
23022-11-1992066121219yellow0,1031090181511200,1 190.33 €
23022-11-1992066121419yellow0,1031090181511200,1 190.33 €
23022-11-1992066121519yellow0,1031090181511200,1 190.33 €
23022-11-1992066121619yellow0,1031090181511200,1 190.33 €
23022-11-1992066141419yellow0,1031090181511200,1 190.33 €
23022-11-1992066141519yellow0,1031090181511200,1 190.33 €
23022-11-1992066141619yellow0,1031090181511200,1 190.33 €
23022-11-1992066151519yellow0,1031090181511200,1 190.33 €
23022-11-1992066151619yellow0,1031090181511200,1 190.33 €
23022-11-1992066161619yellow0,1031090181511200,1 190.33 €
23022-11-2492078151524yellow0,4092300513019000,15 269.73 €
23022-11-2492078181824yellow0,4092300513019000,15 269.73 €
23022-11-2492078181924yellow0,4092300513019000,15 269.73 €
23022-11-2492078182024yellow0,4092300513019000,15 269.73 €
23022-11-2492078182524yellow0,4092300513019000,15 269.73 €
23022-11-2492078191924yellow0,4092300513019000,15 269.73 €
23022-11-2492078192024yellow0,4092300513019000,15 269.73 €
23022-11-2492078192524yellow0,4092300513019000,15 269.73 €
23022-11-2492078202024yellow0,4092300513019000,15 269.73 €
23022-11-2492078202524yellow0,4092300513019000,15 269.73 €
23022-11-2492078252524yellow0,4092300513019000,15 269.73 €
23022-11-2892090191928yellow0,9234080674517800,15 352.05 €
23022-11-2892090242428yellow0,9234080674517800,15 352.05 €
23022-11-2892090282828yellow0,9234080674517800,15 352.05 €
23022-11-2892090323228yellow0,9234080674517800,15 352.05 €
23022-11-3892114202038yellow2,69165251200023500,17 394.66 €
23022-11-3892114282838yellow2,69165251200023500,17 394.66 €
23022-11-3892114323238yellow2,69165251200023500,17 394.66 €
23022-11-3892114383838yellow2,69165251200023500,17 394.66 €
23022-11-4292126252542yellow6,297108702050041000,19 465.27 €
23022-11-4292126323242yellow6,297108702050041000,19 465.27 €
23022-11-4292126383842yellow6,297108702050041000,19 465.27 €
23022-11-4292126454542yellow6,297108702050041000,19 465.27 €
23022-11-1498035040414red0,016171,95136540,09 133.30 €
23022-11-1498035080814red0,016171,95136540,09 133.30 €
23022-11-1498035081014red0,016171,95136540,09 133.30 €
23022-11-1498035081214red0,016171,95136540,09 133.30 €
23022-11-1498035081414red0,016171,95136540,09 133.30 €
23022-11-1498035101014red0,016171,95136540,09 133.30 €
23022-11-1498035101214red0,016171,95136540,09 133.30 €
23022-11-1498035101414red0,016171,95136540,09 133.30 €
23022-11-1498035121214red0,016171,95136540,09 133.30 €
23022-11-1498035121414red0,016171,95136540,09 133.30 €
23022-11-1498035141414red0,016171,95136540,09 133.30 €
23022-11-1998066101019red0,1031512254020100,06 190.33 €
23022-11-1998066121219red0,1031512254020100,06 190.33 €
23022-11-1998066121419red0,1031512254020100,06 190.33 €
23022-11-1998066121519red0,1031512254020100,06 190.33 €
23022-11-1998066121619red0,1031512254020100,06 190.33 €
23022-11-1998066141419red0,1031512254020100,06 190.33 €
23022-11-1998066141519red0,1031512254020100,06 190.33 €
23022-11-1998066141619red0,1031512254020100,06 190.33 €
23022-11-1998066151519red0,1031512254020100,06 190.33 €
23022-11-1998066151619red0,1031512254020100,06 190.33 €
23022-11-1998066161619red0,1031512254020100,06 190.33 €
23022-11-2498078151524red0,4093700813029400,11 269.73 €
23022-11-2498078181824red0,4093700813029400,11 269.73 €
23022-11-2498078181924red0,4093700813029400,11 269.73 €
23022-11-2498078182024red0,4093700813029400,11 269.73 €
23022-11-2498078182524red0,4093700813029400,11 269.73 €
23022-11-2498078191924red0,4093700813029400,11 269.73 €
23022-11-2498078192024red0,4093700813029400,11 269.73 €
23022-11-2498078192524red0,4093700813029400,11 269.73 €
23022-11-2498078202024red0,4093700813029400,11 269.73 €
23022-11-2498078202524red0,4093700813029400,11 269.73 €
23022-11-2498078252524red0,4093700813029400,11 269.73 €
23022-11-2898090191928red0,9236410992032000,11 352.05 €
23022-11-2898090242428red0,9236410992032000,11 352.05 €
23022-11-2898090282828red0,9236410992032000,11 352.05 €
23022-11-2898090323228red0,9236410992032000,11 352.05 €
23022-11-3898114202038red2,691118002185044000,12 394.66 €
23022-11-3898114282838red2,691118002185044000,12 394.66 €
23022-11-3898114323238red2,691118002185044000,12 394.66 €
23022-11-3898114383838red2,691118002185044000,12 394.66 €
23022-11-4298126252542red6,297215943769259400,14 465.27 €
23022-11-4298126323242red6,297215943769259400,14 465.27 €
23022-11-4298126383842red6,297215943769259400,14 465.27 €
23022-11-4298126454542red6,297215943769259400,14 465.27 €
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
CADAcc.PriceOrder
23022-11-14800350404+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800350808+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800350810+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800350812+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800350814+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800351010+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800351012+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800351014+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800351212+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800351214+1 / -0,51,1880 Shore A4 133.63 €
23022-11-14800351414+1 / -0,51,1880 Shore A4 133.63 €
23022-11-19800661010+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661212+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661214+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661215+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661216+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661414+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661415+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661416+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661515+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661516+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-19800661616+1,2 / -0,51,11280 Shore A6 193.18 €
23022-11-24800781515+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781818+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781819+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781820+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781825+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781919+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781920+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800781925+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800782020+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800782025+1,4 / -0,513480 Shore A17 273.02 €
23022-11-24800782525+1,4 / -0,513480 Shore A17 273.02 €
23022-11-28800901919+1,5 / -0,71,39280 Shore A46 354.68 €
23022-11-28800902424+1,5 / -0,71,39280 Shore A46 354.68 €
23022-11-28800902828+1,5 / -0,71,39280 Shore A46 354.68 €
23022-11-28800903232+1,5 / -0,71,39280 Shore A46 354.68 €
23022-11-14920350404+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920350808+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920350810+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920350812+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920350814+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920351010+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920351012+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920351014+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920351212+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920351214+1 / -0,511592 Shore A7,5 133.30 €
23022-11-14920351414+1 / -0,511592 Shore A7,5 133.30 €
23022-11-19920661010+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661212+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661214+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661215+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661216+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661414+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661415+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661416+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661515+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661516+1,2 / -0,512492 Shore A12 190.33 €
23022-11-19920661616+1,2 / -0,512492 Shore A12 190.33 €
23022-11-24920781515+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781818+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781819+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781820+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781825+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781919+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781920+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920781925+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920782020+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920782025+1,4 / -0,517092 Shore A35 269.73 €
23022-11-24920782525+1,4 / -0,517092 Shore A35 269.73 €
23022-11-28920901919+1,5 / -0,7119092 Shore A95 352.05 €
23022-11-28920902424+1,5 / -0,7119092 Shore A95 352.05 €
23022-11-28920902828+1,5 / -0,7119092 Shore A95 352.05 €
23022-11-28920903232+1,5 / -0,7119092 Shore A95 352.05 €
23022-11-38921142020+1,8 / -0,7138092 Shore A190 394.66 €
23022-11-38921142828+1,8 / -0,7138092 Shore A190 394.66 €
23022-11-38921143232+1,8 / -0,7138092 Shore A190 394.66 €
23022-11-38921143838+1,8 / -0,7138092 Shore A190 394.66 €
23022-11-42921262525+2 / -1183092 Shore A265 465.27 €
23022-11-42921263232+2 / -1183092 Shore A265 465.27 €
23022-11-42921263838+2 / -1183092 Shore A265 465.27 €
23022-11-42921264545+2 / -1183092 Shore A265 465.27 €
23022-11-14980350404+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980350808+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980350810+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980350812+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980350814+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980351010+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980351012+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980351014+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980351212+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980351214+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-14980351414+1 / -0,50,92598 Shore A12,5 133.30 €
23022-11-19980661010+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661212+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661214+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661215+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661216+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661414+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661415+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661416+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661515+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661516+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-19980661616+1,2 / -0,50,94298 Shore A21 190.33 €
23022-11-24980781515+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781818+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781819+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781820+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781825+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781919+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781920+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980781925+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980782020+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980782025+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-24980782525+1,4 / -0,50,912098 Shore A60 269.73 €
23022-11-28980901919+1,5 / -0,70,932098 Shore A160 352.05 €
23022-11-28980902424+1,5 / -0,70,932098 Shore A160 352.05 €
23022-11-28980902828+1,5 / -0,70,932098 Shore A160 352.05 €
23022-11-28980903232+1,5 / -0,70,932098 Shore A160 352.05 €
23022-11-38981142020+1,8 / -0,70,965098 Shore A325 394.66 €
23022-11-38981142828+1,8 / -0,70,965098 Shore A325 394.66 €
23022-11-38981143232+1,8 / -0,70,965098 Shore A325 394.66 €
23022-11-38981143838+1,8 / -0,70,965098 Shore A325 394.66 €
23022-11-42981262525+2 / -10,990098 Shore A450 465.27 €
23022-11-42981263232+2 / -10,990098 Shore A450 465.27 €
23022-11-42981263838+2 / -10,990098 Shore A450 465.27 €
23022-11-42981264545+2 / -10,990098 Shore A450 465.27 €
Order No.

Max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23022-11-1480035040413000M34441630351113532,22 133.63 €
23022-11-1480035080813000M38841630351113532,22 133.63 €
23022-11-1480035081013000M381041630351113532,22 133.63 €
23022-11-1480035081213000M381241630351113532,22 133.63 €
23022-11-1480035081413000M381441630351113532,22 133.63 €
23022-11-1480035101013000M3101041630351113532,22 133.63 €
23022-11-1480035101213000M3101241630351113532,22 133.63 €
23022-11-1480035101413000M3101441630351113532,22 133.63 €
23022-11-1480035121213000M3121241630351113532,22 133.63 €
23022-11-1480035121413000M3121441630351113532,22 133.63 €
23022-11-1480035141413000M3141441630351113532,22 133.63 €
23022-11-1980066101010000M61010102240662516124715 193.18 €
23022-11-1980066121210000M61212102240662516124715 193.18 €
23022-11-1980066121410000M61214102240662516124715 193.18 €
23022-11-1980066121510000M61215102240662516124715 193.18 €
23022-11-1980066121610000M61216102240662516124715 193.18 €
23022-11-1980066141410000M61414102240662516124715 193.18 €
23022-11-1980066141510000M61415102240662516124715 193.18 €
23022-11-1980066141610000M61416102240662516124715 193.18 €
23022-11-1980066151510000M61515102240662516124715 193.18 €
23022-11-1980066151610000M61516102240662516124715 193.18 €
23022-11-1980066161610000M61616102240662516124715 193.18 €
23022-11-248007815157000M615151532557830181256,415 273.02 €
23022-11-248007818187000M618181532557830181256,415 273.02 €
23022-11-248007818197000M618191532557830181256,415 273.02 €
23022-11-248007818207000M618201532557830181256,415 273.02 €
23022-11-248007818257000M618251532557830181256,415 273.02 €
23022-11-248007819197000M619191532557830181256,415 273.02 €
23022-11-248007819207000M619201532557830181256,415 273.02 €
23022-11-248007819257000M619251532557830181256,415 273.02 €
23022-11-248007820207000M620201532557830181256,415 273.02 €
23022-11-248007820257000M620251532557830181256,415 273.02 €
23022-11-248007825257000M625251532557830181256,415 273.02 €
23022-11-288009019196000M819191937659035201572,640 354.68 €
23022-11-288009024246000M824241937659035201572,640 354.68 €
23022-11-288009028286000M828281937659035201572,640 354.68 €
23022-11-288009032326000M832321937659035201572,640 354.68 €
23022-11-1492035040413000M34441630351113532,22 133.30 €
23022-11-1492035080813000M38841630351113532,22 133.30 €
23022-11-1492035081013000M381041630351113532,22 133.30 €
23022-11-1492035081213000M381241630351113532,22 133.30 €
23022-11-1492035081413000M381441630351113532,22 133.30 €
23022-11-1492035101013000M3101041630351113532,22 133.30 €
23022-11-1492035101213000M3101241630351113532,22 133.30 €
23022-11-1492035101413000M3101441630351113532,22 133.30 €
23022-11-1492035121213000M3121241630351113532,22 133.30 €
23022-11-1492035121413000M3121441630351113532,22 133.30 €
23022-11-1492035141413000M3141441630351113532,22 133.30 €
23022-11-1992066101010000M61010102240662516124715 190.33 €
23022-11-1992066121210000M61212102240662516124715 190.33 €
23022-11-1992066121410000M61214102240662516124715 190.33 €
23022-11-1992066121510000M61215102240662516124715 190.33 €
23022-11-1992066121610000M61216102240662516124715 190.33 €
23022-11-1992066141410000M61414102240662516124715 190.33 €
23022-11-1992066141510000M61415102240662516124715 190.33 €
23022-11-1992066141610000M61416102240662516124715 190.33 €
23022-11-1992066151510000M61515102240662516124715 190.33 €
23022-11-1992066151610000M61516102240662516124715 190.33 €
23022-11-1992066161610000M61616102240662516124715 190.33 €
23022-11-249207815157000M615151532557830181256,415 269.73 €
23022-11-249207818187000M618181532557830181256,415 269.73 €
23022-11-249207818197000M618191532557830181256,415 269.73 €
23022-11-249207818207000M618201532557830181256,415 269.73 €
23022-11-249207818257000M618251532557830181256,415 269.73 €
23022-11-249207819197000M619191532557830181256,415 269.73 €
23022-11-249207819207000M619201532557830181256,415 269.73 €
23022-11-249207819257000M619251532557830181256,415 269.73 €
23022-11-249207820207000M620201532557830181256,415 269.73 €
23022-11-249207820257000M620251532557830181256,415 269.73 €
23022-11-249207825257000M625251532557830181256,415 269.73 €
23022-11-289209019196000M819191937659035201572,640 352.05 €
23022-11-289209024246000M824241937659035201572,640 352.05 €
23022-11-289209028286000M828281937659035201572,640 352.05 €
23022-11-289209032326000M832321937659035201572,640 352.05 €
23022-11-389211420205000M8202020488011445242083,340 394.66 €
23022-11-389211428285000M8282820488011445242083,340 394.66 €
23022-11-389211432325000M8323220488011445242083,340 394.66 €
23022-11-389211438385000M8383820488011445242083,340 394.66 €
23022-11-429212625254000M1025252550951265026209584 465.27 €
23022-11-429212632324000M1032322550951265026209584 465.27 €
23022-11-429212638384000M1038382550951265026209584 465.27 €
23022-11-429212645454000M1045452550951265026209584 465.27 €
23022-11-1498035040413000M34441630351113532,22 133.30 €
23022-11-1498035080813000M38841630351113532,22 133.30 €
23022-11-1498035081013000M381041630351113532,22 133.30 €
23022-11-1498035081213000M381241630351113532,22 133.30 €
23022-11-1498035081413000M381441630351113532,22 133.30 €
23022-11-1498035101013000M3101041630351113532,22 133.30 €
23022-11-1498035101213000M3101241630351113532,22 133.30 €
23022-11-1498035101413000M3101441630351113532,22 133.30 €
23022-11-1498035121213000M3121241630351113532,22 133.30 €
23022-11-1498035121413000M3121441630351113532,22 133.30 €
23022-11-1498035141413000M3141441630351113532,22 133.30 €
23022-11-1998066101010000M61010102240662516124715 190.33 €
23022-11-1998066121210000M61212102240662516124715 190.33 €
23022-11-1998066121410000M61214102240662516124715 190.33 €
23022-11-1998066121510000M61215102240662516124715 190.33 €
23022-11-1998066121610000M61216102240662516124715 190.33 €
23022-11-1998066141410000M61414102240662516124715 190.33 €
23022-11-1998066141510000M61415102240662516124715 190.33 €
23022-11-1998066141610000M61416102240662516124715 190.33 €
23022-11-1998066151510000M61515102240662516124715 190.33 €
23022-11-1998066151610000M61516102240662516124715 190.33 €
23022-11-1998066161610000M61616102240662516124715 190.33 €
23022-11-249807815157000M615151532557830181256,415 269.73 €
23022-11-249807818187000M618181532557830181256,415 269.73 €
23022-11-249807818197000M618191532557830181256,415 269.73 €
23022-11-249807818207000M618201532557830181256,415 269.73 €
23022-11-249807818257000M618251532557830181256,415 269.73 €
23022-11-249807819197000M619191532557830181256,415 269.73 €
23022-11-249807819207000M619201532557830181256,415 269.73 €
23022-11-249807819257000M619251532557830181256,415 269.73 €
23022-11-249807820207000M620201532557830181256,415 269.73 €
23022-11-249807820257000M620251532557830181256,415 269.73 €
23022-11-249807825257000M625251532557830181256,415 269.73 €
23022-11-289809019196000M819191937659035201572,640 352.05 €
23022-11-289809024246000M824241937659035201572,640 352.05 €
23022-11-289809028286000M828281937659035201572,640 352.05 €
23022-11-289809032326000M832321937659035201572,640 352.05 €
23022-11-389811420205000M8202020488011445242083,340 394.66 €
23022-11-389811428285000M8282820488011445242083,340 394.66 €
23022-11-389811432325000M8323220488011445242083,340 394.66 €
23022-11-389811438385000M8383820488011445242083,340 394.66 €
23022-11-429812625254000M1025252550951265026209584 465.27 €
23022-11-429812632324000M1032322550951265026209584 465.27 €
23022-11-429812638384000M1038382550951265026209584 465.27 €
23022-11-429812645454000M1045452550951265026209584 465.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83