norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Elastomer dog couplings with conical hub and clamping ring (similar to DIN 69002)
23021

Elastomer dog couplings with conical hub and clamping ring...

go back

Item description/product images

DescriptionMaterial:Spider polyurethane hardness Shore 98A.
Hub aluminium.
Conical ring carbon steel.
Note:This coupling series is particularly suitable for use in high speed main spindle or drill spindle drives. Before the plug-in assembly, both clamping ring hubs must be fastened to the shafts with the correct tightening torque. Lightly oil the spider to ease assembly.Assembly:The shaft to hub bore fit should be a transition fit. The play should be max. 0.02 mm. i.e:
shaft Ø 25 k6
bore Ø 25 G6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
On request:Hub bores D1 and D2 with separate tolerance class or range.Drawing reference:
1) elastomer spider
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23021 Elastomer dog couplings with conical hub and clamping ring (similar to DIN 69002) 169 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Elastomer dog couplings with conical hub and clamping ring (similar to DIN 69002)

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Static resistance
to torsion
Nm/arcmin
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Radial spring
stiffness
N/mm
Tightening
torque of
screws Nm
Max.
rpm
CADAcc.PriceOrder
23021-01010100,0150,040,50,1600230000 116.67 €
23021-01717170,050,240,50,12100324000 144.28 €
23021-04343430,190,40,50,12500619000 191.85 €
23021-06060600,280,60,50,12600617500 209.30 €
23021-1501501500,651,0510,13300615000 258.14 €
23021-3203203202210,1245003012000 324.43 €
23021-5005005005,65,810,155900509500 457.86 €
23021-70070070013810,1570001008000 644.05 €
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D3D4D5D6LL1L2L3BB1C
(DIN 912-12.9)
CADAcc.PriceOrder
23021-010661417328,510,55018,51315,51024x M3 116.67 €
23021-017991922409,518662516211236x M4 144.28 €
23021-043101224295012,527783018251434x M5 191.85 €
23021-060121226305512,527783018251434x M5 209.30 €
23021-150121736406514,530903520301548x M5 258.14 €
23021-320182040468016,5381144524401844x M8 324.43 €
23021-5002022485810020,5471385528492254x M10 457.86 €
23021-7002425607212022,5581556133542564x M12 644.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83