norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With clamp hub for shaft fastening.Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23010-01 Beam couplings aluminium with clamping hubs 180 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Beam couplings aluminium with clamping hubs

Item selection/filter

Order No.

SizeD1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Nom. torque
Nm
Torsional stiffness
(10⁻³ Nm/rad)
Moment of inertia
(gm²)
CADAcc.PriceOrder
23010-01-0160230606166636162373,530,0760,00028 35.62 €
23010-01-01801606061866361816,652,530,1030,00045 38.08 €
23010-01-020028080820883820288450,4070,00095 47.89 €
23010-01-02502808102581061225288470,7330,00239 51.57 €
23010-01-0250280606256661225288470,7330,00239 51.57 €
23010-01-04004810124010126194048115,5193,7670,02790 73.61 €
23010-01-04004812124012126194048115,5193,7670,02790 73.61 €
23010-01-04004815154015156194048115,5193,7670,02790 73.61 €
23010-01-0160230505165536162373,530,0760,00028 35.62 €
23010-01-01801605051855361816,652,530,1030,00045 38.08 €
23010-01-020028060620663820288450,4070,00095 47.89 €
23010-01-0220200606226631022205,52,7530,6900,00115 47.89 €
23010-01-0220200508225831022205,52,7530,6900,00115 47.89 €
23010-01-0220200808228831022205,52,7530,6900,00115 47.89 €
23010-01-0220200505225531022205,52,7530,6900,00115 47.89 €
23010-01-025028101025101061225288470,7330,00239 51.57 €
23010-01-0250280608256861225288470,7330,00239 51.57 €
23010-01-02502806102561061225288470,7330,00239 51.57 €
23010-01-0250280808258861225288470,7330,00239 51.57 €
23010-01-03004010103010106143040115,5100,8680,00680 60.13 €
23010-01-0300400810308106143040115,5100,8680,00680 60.13 €
23010-01-04004816164016166194048115,5193,7670,02790 73.61 €
23010-01-04004810104010106194048115,5193,7670,02790 73.61 €
23010-01-050065191950191910265065199,5357,1960,08970 90.76 €
23010-01-050065161650161610265065199,5357,1960,08970 90.76 €
23010-01-020028050820583820288450,4070,00095 47.89 €
23010-01-0220200506225631022205,52,7530,6900,00115 47.89 €
23010-01-030040060630666143040115,5100,8680,00680 60.13 €
23010-01-020028060820683820288450,4070,00095 47.89 €
23010-01-01801605061856361816,652,530,1030,00045 38.08 €
23010-01-050065202050202010265065199,5357,1960,08970 90.76 €
23010-01-030040080830886143040115,5100,8680,00680 60.13 €
23010-01-030040060830686143040115,5100,8680,00680 60.13 €
23010-01-0600802424602424103060802512,57012,7500,23200 208.39 €
23010-01-0160230506165636162373,530,0760,00028 35.62 €
23010-01-0700953232703232153570952512,513066,7680,50660 257.39 €
23010-01-0700952020702020153570952512,513066,7680,50660 257.39 €
23010-01-0220200608226831022205,52,7530,6900,00115 47.89 €
23010-01-0600802020602020103060802512,57012,7500,23200 208.39 €
23010-01-020028050520553820288450,4070,00095 47.89 €
23010-01-0160230303163336162373,530,0760,00028 35.62 €
23010-01-01801603031833361816,652,530,1030,00045 38.08 €
23010-01-020028030320333820288450,4070,00095 47.89 €
23010-01-020028050620563820288450,4070,00095 47.89 €
23010-01-0220200303223331022205,52,7530,6900,00115 47.89 €
23010-01-0300400610306106143040115,5100,8680,00680 60.13 €
23010-01-040048060640666194048115,5193,7670,02790 73.61 €
23010-01-050065101050101010265065199,5357,1960,08970 90.76 €
23010-01-050065151550151510265065199,5357,1960,08970 90.76 €
23010-01-0600801010601010103060802512,57012,7500,23200 208.39 €
23010-01-0600801616601616103060802512,57012,7500,23200 208.39 €
23010-01-0700951515701515153570952512,513066,7680,50660 257.39 €
Order No.Max.
rpm
max.
angular offset
(°)
max. shaft offset
axial
(mm)
max. shaft offset
radial
(mm)
C
(ISO 4029)
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23010-01-01602306061000020,50,15M2,51 35.62 €
23010-01-01801606061000020,50,15M2,51 38.08 €
23010-01-02002808089500110,1M31,5 47.89 €
23010-01-02502808108000110,1M31,5 51.57 €
23010-01-02502806068000110,1M31,5 51.57 €
23010-01-0400481012500010,850,15M57 73.61 €
23010-01-0400481212500010,850,15M57 73.61 €
23010-01-0400481515500010,850,15M57 73.61 €
23010-01-01602305051000020,50,15M2,51 35.62 €
23010-01-01801605051000020,50,15M2,51 38.08 €
23010-01-02002806069500110,1M31,5 47.89 €
23010-01-02202006069500110,15M2,51 47.89 €
23010-01-02202005089500110,15M2,51 47.89 €
23010-01-02202008089500110,15M2,51 47.89 €
23010-01-02202005059500110,15M2,51 47.89 €
23010-01-02502810108000110,1M31,5 51.57 €
23010-01-02502806088000110,1M31,5 51.57 €
23010-01-02502806108000110,1M31,5 51.57 €
23010-01-02502808088000110,1M31,5 51.57 €
23010-01-0300401010600010,850,1M43,4 60.13 €
23010-01-0300400810600010,850,1M43,4 60.13 €
23010-01-0400481616500010,850,15M57 73.61 €
23010-01-0400481010500010,850,15M57 73.61 €
23010-01-050065191950001,50,70,15M614 90.76 €
23010-01-050065161650001,50,70,15M614 90.76 €
23010-01-02002805089500110,1M31,5 47.89 €
23010-01-02202005069500110,15M2,51 47.89 €
23010-01-0300400606600010,850,1M43,4 60.13 €
23010-01-02002806089500110,1M31,5 47.89 €
23010-01-01801605061000020,50,15M2,51 38.08 €
23010-01-050065202050001,50,70,15M614 90.76 €
23010-01-0300400808600010,850,1M43,4 60.13 €
23010-01-0300400608600010,850,1M43,4 60.13 €
23010-01-060080242445001,50,70,15M827 208.39 €
23010-01-01602305061000020,50,15M2,51 35.62 €
23010-01-0700953232400010,330,1M827 257.39 €
23010-01-0700952020400010,330,1M827 257.39 €
23010-01-02202006089500110,15M2,51 47.89 €
23010-01-060080202045001,50,70,15M827 208.39 €
23010-01-02002805059500110,1M31,5 47.89 €
23010-01-01602303031000020,50,15M2,51 35.62 €
23010-01-01801603031000020,50,15M2,51 38.08 €
23010-01-02002803039500110,1M31,5 47.89 €
23010-01-02002805069500110,1M31,5 47.89 €
23010-01-02202003039500110,15M2,51 47.89 €
23010-01-0300400610600010,850,1M43,4 60.13 €
23010-01-0400480606500010,850,15M57 73.61 €
23010-01-050065101050001,50,70,15M614 90.76 €
23010-01-050065151550001,50,70,15M614 90.76 €
23010-01-060080101045001,50,70,15M827 208.39 €
23010-01-060080161645001,50,70,15M827 208.39 €
23010-01-0700951515400010,330,1M827 257.39 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83