|
|
|
01854-10Clamping towers, 4-sided, grey cast iron, with grid holes, for... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The clamping towers with grid holes are suitable for multi-clamping systems.Material:GJL 300.Version:Support and mounting surfaces precision machinedNote:Clamping towers with grid holes are used on horizontal machining centres.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980. Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Supplied with ring bolts for transport.On request:other dimensions.Accessory:41510 Multi-clamping system double-sided wedge clamps, fixed jaw ES. 41510-10 Multi-clamping system double-sided wedge clamps, fixed jaw DS. 41510-20 Multi-clamping system single-sided wedge clamps, fixed jaw ES 41500 Clamping rails for multi-clamping system. 07533Shoulder screws Form A 07159 Cap screws DIN 912 03250 Flat slot keysDrawing reference:1) grid hole 2) hole for DIN 912 cap screw (D3/D4) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | L | D | D1 | D2 | D3 | D4 | D5 | D6 | D7=Bore | H | H1 | H2 | H3 | H4 | H5 | H6 | CAD | Acc. | Price | Order |
|---|
| 01854-10-055360300 | A | 300 | 50 | M12 | 20 | M12 | M10 | M12 | M12 | 12 | 360 | 15 | 40 | 60,5 | 26,5 | 246 | 110 |  | | 2,093.00 € | | | 01854-10-055360320 | A | 320 | 50 | M12 | 20 | M12 | M10 | M12 | M12 | 12 | 360 | 15 | 40 | 60,5 | 26,5 | 246 | 110 |  | | 2,171.20 € | | | 01854-10-055460300 | A | 300 | 50 | M12 | 20 | M12 | M10 | M12 | M12 | 12 | 460 | 15 | 40 | 60,5 | 26,5 | 346 | 110 |  | | 2,211.45 € | | | 01854-10-055460320 | A | 320 | 50 | M12 | 20 | M12 | M10 | M12 | M12 | 12 | 460 | 15 | 40 | 60,5 | 26,5 | 346 | 110 |  | | 2,098.75 € | | | 01854-10-055560400 | A | 400 | 50 | M16 | 20 | M16 | M12 | M12 | M12 | 12 | 560 | 18 | 40 | 60,5 | 26,5 | 446 | 110 |  | | 2,718.60 € | | | 01854-10-055560500 | A | 500 | 50 | M16 | 20 | M16 | M12 | M12 | M12 | 12 | 560 | 18 | 40 | 60,5 | 26,5 | 446 | 110 |  | | 3,203.90 € | | | 01854-10-055660400 | B | 400 | 50 | M16 | 20 | M16 | M12 | M12 | M12 | 12 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 3,199.30 € | | | 01854-10-055660500 | B | 500 | 50 | M16 | 20 | M16 | M12 | M12 | M12 | 12 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 4,088.25 € | | | 01854-10-055760400 | B | 400 | 50 | M16 | 20 | M16 | M12 | M12 | M12 | 12 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 3,494.85 € | | | 01854-10-055760500 | B | 500 | 50 | M16 | 20 | M16 | M12 | M12 | M12 | 12 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 4,081.35 € | | | 01854-10-075460300 | A | 300 | 50 | M16 | 20 | M12 | M10 | M16 | M16 | 16 | 460 | 15 | 40 | 60,5 | 26,5 | 346 | 110 |  | | 2,211.45 € | | | 01854-10-075460320 | A | 320 | 50 | M16 | 20 | M12 | M10 | M16 | M16 | 16 | 460 | 15 | 40 | 60,5 | 26,5 | 346 | 110 |  | | 2,771.50 € | | | 01854-10-075560400 | A | 400 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 560 | 18 | 40 | 60,5 | 26,5 | 446 | 110 |  | | 2,875.00 € | | | 01854-10-075560500 | A | 500 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 560 | 18 | 40 | 60,5 | 26,5 | 446 | 110 |  | | 3,425.85 € | | | 01854-10-075660400 | B | 400 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 2,993.45 € | | | 01854-10-075660500 | B | 500 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 3,554.65 € | | | 01854-10-075760400 | B | 400 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 3,266.00 € | | | 01854-10-075760500 | B | 500 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 4,120.45 € | | | 01854-10-075760630 | B | 630 | 50 | M16 | 20 | M16 | M16 | M16 | M16 | 16 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 4,527.55 € | | | 01854-10-105560400 | A | 400 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 560 | 18 | 40 | 60,5 | 26,5 | 446 | 110 |  | | 3,444.25 € | | | 01854-10-105560500 | A | 500 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 3,547.75 € | | | 01854-10-105660500 | B | 500 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 3,851.35 € | | | 01854-10-105660630 | B | 630 | 50 | M16 | 20 | M16 | M16 | M16 | M16 | 16 | 660 | 18 | 40 | 60,5 | 26,5 | 546 | 110 |  | | 4,984.10 € | | | 01854-10-105760500 | B | 500 | 50 | M16 | 20 | M16 | M12 | M16 | M16 | 16 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 4,237.75 € | | | 01854-10-105760630 | B | 630 | 50 | M16 | 20 | M16 | M16 | M16 | M16 | 16 | 760 | 18 | 40 | 60,5 | 26,5 | 646 | 110 |  | | 5,084.15 € | |
| Order No. | Form | H7 | H8 | H9 | H10 | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | L10 | T = slot depth | T1 | CAD | Acc. | Price | Order |
|---|
| 01854-10-055360300 | A | 100 | 200 | - | - | 300 | 170 | 250 | - | 200 | 150 | 100 | 18 | 55 | 0 | 80 | 6 | 12,5 |  | | 2,093.00 € | | | 01854-10-055360320 | A | 100 | 200 | - | - | 320 | 170 | 250 | - | 200 | 160 | 100 | 18 | 55 | 0 | 80 | 6 | 12,5 |  | | 2,171.20 € | | | 01854-10-055460300 | A | 150 | 300 | - | - | 300 | 170 | 250 | - | 200 | 150 | 100 | 18 | 55 | 0 | 80 | 6 | 12,5 |  | | 2,211.45 € | | | 01854-10-055460320 | A | 150 | 300 | - | - | 320 | 170 | 250 | - | 200 | 160 | 100 | 18 | 55 | 0 | 80 | 6 | 12,5 |  | | 2,098.75 € | | | 01854-10-055560400 | A | 200 | 400 | - | - | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 55 | 25 | 110 | 6 | 12,5 |  | | 2,718.60 € | | | 01854-10-055560500 | A | 200 | 400 | - | - | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 55 | 25 | 150 | 6 | 12,5 |  | | 3,203.90 € | | | 01854-10-055660400 | B | 250 | 500 | 400 | 160 | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 55 | 25 | 110 | 6 | 12,5 |  | | 3,199.30 € | | | 01854-10-055660500 | B | 250 | 500 | 400 | 160 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 55 | 25 | 150 | 6 | 12,5 |  | | 4,088.25 € | | | 01854-10-055760400 | B | 300 | 600 | 400 | 210 | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 55 | 25 | 110 | 6 | 12,5 |  | | 3,494.85 € | | | 01854-10-055760500 | B | 300 | 600 | 400 | 210 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 55 | 25 | 150 | 6 | 12,5 |  | | 4,081.35 € | | | 01854-10-075460300 | A | 150 | 300 | - | - | 300 | 170 | 250 | - | 200 | 150 | 100 | 18 | 75 | 0 | 80 | 6 | 16,5 |  | | 2,211.45 € | | | 01854-10-075460320 | A | 150 | 300 | - | - | 320 | 170 | 250 | - | 200 | 160 | 100 | 18 | 75 | 0 | 80 | 6 | 16,5 |  | | 2,771.50 € | | | 01854-10-075560400 | A | 200 | 400 | - | - | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 75 | 25 | 110 | 6 | 16,5 |  | | 2,875.00 € | | | 01854-10-075560500 | A | 200 | 400 | - | - | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 75 | 25 | 150 | 6 | 16,5 |  | | 3,425.85 € | | | 01854-10-075660400 | B | 250 | 500 | 400 | 160 | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 75 | 25 | 110 | 6 | 16,5 |  | | 2,993.45 € | | | 01854-10-075660500 | B | 250 | 500 | 400 | 160 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 75 | 25 | 150 | 6 | 16,5 |  | | 3,554.65 € | | | 01854-10-075760400 | B | 300 | 600 | 400 | 210 | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 75 | 25 | 110 | 6 | 16,5 |  | | 3,266.00 € | | | 01854-10-075760500 | B | 300 | 600 | 400 | 210 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 75 | 25 | 150 | 6 | 16,5 |  | | 4,120.45 € | | | 01854-10-075760630 | B | 300 | 600 | 400 | 210 | 630 | 300 | 500 | - | 400 | 315 | 200 | 18 | 75 | 25 | 200 | 6 | 16,5 |  | | 4,527.55 € | | | 01854-10-105560400 | A | 200 | 400 | - | - | 400 | 200 | 320 | 300 | 200 | 200 | 150 | 18 | 105 | 25 | 110 | 6 | 16,5 |  | | 3,444.25 € | | | 01854-10-105560500 | A | 250 | 500 | 400 | 160 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 105 | 25 | 150 | 6 | 16,5 |  | | 3,547.75 € | | | 01854-10-105660500 | B | 250 | 500 | 400 | 160 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 105 | 25 | 150 | 6 | 16,5 |  | | 3,851.35 € | | | 01854-10-105660630 | B | 250 | 500 | 400 | 160 | 630 | 300 | 500 | - | 400 | 315 | 200 | 18 | 105 | 25 | 200 | 6 | 16,5 |  | | 4,984.10 € | | | 01854-10-105760500 | B | 300 | 600 | 400 | 210 | 500 | 250 | 400 | - | 200 | 250 | 200 | 18 | 105 | 25 | 150 | 6 | 16,5 |  | | 4,237.75 € | | | 01854-10-105760630 | B | 300 | 600 | 400 | 210 | 630 | 300 | 500 | - | 400 | 315 | 200 | 18 | 105 | 25 | 200 | 6 | 16,5 |  | | 5,084.15 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|