|
|
|
01850Clamping cubes, grey cast iron, with pre-machined clamping faces |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:GJL 300.Version:Support and clamping faces are precision-machined. The clamping faces have a +0.5 mm allowance.Note:Clamping cubes with pre-machined clamping faces provide a quick and economic way of producing base elements with specific grid or individual holes. The foot is ready for mounting on the machine table. The four clamping faces can be machined to the end dimensions by the user. The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980. Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately. Ring bolts for hoisting are supplied. Other dimensions available on request.Drawing reference:1) hole for DIN 912 cap screw (D3/D4) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | L | H | H1 | D2 | D3 | D4 | D5 | H3 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L11 | CAD | Acc. | Price | Order |
|---|
| 01850-100030050 | 300 | 500 | 50 | 20 | M12 | M10 | M12 | 15 | 151 | 250 | 200 | - | 150 | 100 | 40 | 0 |  | | 2,017.10 € | | | 01850-100040050 | 400 | 500 | 50 | 20 | M16 | M12 | M16 | 18 | 251 | 320 | 300 | 200 | 200 | 150 | 55 | 25 |  | | 2,471.35 € | | | 01850-100040065 | 400 | 650 | 50 | 20 | M16 | M12 | M16 | 18 | 251 | 320 | 300 | 200 | 200 | 150 | 55 | 25 |  | | 3,177.45 € | | | 01850-100050060 | 500 | 600 | 50 | 20 | M16 | M12 | M16 | 18 | 301 | 400 | 200 | - | 250 | 200 | 75 | 25 |  | | 3,555.80 € | | | 01850-100050075 | 500 | 750 | 50 | 20 | M16 | M12 | M16 | 18 | 301 | 400 | 200 | - | 250 | 200 | 75 | 25 |  | | 4,286.05 € | | | 01850-100063070 | 630 | 700 | 50 | 25 | M16 | M16 | M16 | 18 | 351 | 500 | 400 | - | 315 | 200 | 100 | 25 |  | | 5,093.35 € | | | 01850-100063085 | 630 | 850 | 50 | 25 | M16 | M16 | M16 | 18 | 351 | 500 | 400 | - | 315 | 200 | 100 | 25 |  | | 5,748.85 € | | | 01850-100080080 | 800 | 800 | 50 | 25 | M16 | M16 | M16 | 18 | 501 | 640 | 600 | 400 | 400 | 300 | 135 | 25 |  | | 7,564.70 € | | | 01850-100080100 | 800 | 1000 | 50 | 25 | M16 | M16 | M16 | 18 | 501 | 640 | 600 | 400 | 400 | 300 | 135 | 25 |  | | 8,951.60 € | | | 01850-100100100 | 1000 | 1000 | 55 | 25 | M20 | M20 | M16 | 18 | 601 | 800 | 200 | - | 500 | 400 | 165 | 25 |  | | 12,127.90 € | | | 01850-100100125 | 1000 | 1250 | 55 | 25 | M20 | M20 | M16 | 18 | 601 | 800 | 200 | - | 500 | 400 | 165 | 25 |  | | 14,700.45 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|