|
|
|
01850Clamping cubes, grey cast iron, with grid holes |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm. Clamping cubes with grid holes are used on horizontal machining centres. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups. The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980. Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately. Please order protection plugs to plug unused grid holes separately. Ring bolts for hoisting are supplied. Other dimensions available on request.Drawing reference:1) grid hole 2) hole for DIN 912 cap screw (D3/D4) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | L | H | H1 | D | D1 | D2 | D3 | D4 | D5 | H3 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L11 | No. of grid holes | NL=No. lengthwise | NB= No. across | CAD | Acc. | Price | Order |
|---|
| 01850-212030050 | 300 | 500 | 50 | 12 | M12 | 20 | M12 | M10 | M12 | 15 | 150 | 250 | 200 | - | 150 | 100 | 40 | 0 | 64 | 1 | 7 |  | | 2,647.30 € | | | 01850-212040050 | 400 | 500 | 50 | 12 | M12 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 25 | 128 | 3 | 7 |  | | 3,757.05 € | | | 01850-212040065 | 400 | 650 | 50 | 12 | M12 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 25 | 176 | 3 | 10 |  | | 5,219.85 € | | | 01850-212050060 | 500 | 600 | 50 | 12 | M12 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 25 | 200 | 4 | 9 |  | | 5,446.40 € | | | 01850-212050075 | 500 | 750 | 50 | 12 | M12 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 25 | 260 | 4 | 12 |  | | 7,262.25 € | | | 01850-212063070 | 630 | 700 | 50 | 12 | M12 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 25 | 288 | 5 | 11 |  | | 7,564.70 € | | | 01850-212063085 | 630 | 850 | 50 | 12 | M12 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 25 | 360 | 5 | 14 |  | | 10,313.20 € | | | 01850-212080080 | 800 | 800 | 50 | 12 | M12 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 25 | 504 | 8 | 13 |  | | 11,574.75 € | | | 01850-212080100 | 800 | 1000 | 50 | 12 | M12 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 25 | 648 | 8 | 17 |  | | 16,036.75 € | | | 01850-212100100 | 1000 | 1000 | 55 | 12 | M12 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 25 | 792 | 10 | 17 |  | | 18,910.60 € | | | 01850-212100125 | 1000 | 1250 | 55 | 12 | M12 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 25 | 1012 | 10 | 22 |  | | 23,349.60 € | | | 01850-216030050 | 300 | 500 | 50 | 16 | M16 | 20 | M12 | M10 | M12 | 15 | 150 | 250 | 200 | - | 150 | 100 | 40 | 0 | 64 | 1 | 7 |  | | 2,824.40 € | | | 01850-216040050 | 400 | 500 | 50 | 16 | M16 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 25 | 128 | 3 | 7 |  | | 3,807.65 € | | | 01850-216040065 | 400 | 650 | 50 | 16 | M16 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 25 | 176 | 3 | 10 |  | | 5,319.90 € | | | 01850-216050060 | 500 | 600 | 50 | 16 | M16 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 25 | 200 | 4 | 9 |  | | 5,547.60 € | | | 01850-216050075 | 500 | 750 | 50 | 16 | M16 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 25 | 260 | 4 | 12 |  | | 7,387.60 € | | | 01850-216063070 | 630 | 700 | 50 | 16 | M16 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 25 | 288 | 5 | 11 |  | | 7,690.05 € | | | 01850-216063085 | 630 | 850 | 50 | 16 | M16 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 25 | 360 | 5 | 14 |  | | 10,515.60 € | | | 01850-216080080 | 800 | 800 | 50 | 16 | M16 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 25 | 504 | 8 | 13 |  | | 11,850.75 € | | | 01850-216080100 | 800 | 1000 | 50 | 16 | M16 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 25 | 648 | 8 | 17 |  | | 16,390.95 € | | | 01850-216100100 | 1000 | 1000 | 55 | 16 | M16 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 25 | 792 | 10 | 17 |  | | 19,290.10 € | | | 01850-216100125 | 1000 | 1250 | 55 | 16 | M16 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 25 | 1012 | 10 | 22 |  | | 23,753.25 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|