|
|
|
01850Clamping cubes, grey cast iron, with T-slots |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Clamping cubes with T-slots are used for constructing modular fixtures on horizontal machines. The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy. The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980. Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately. Ring bolts for hoisting are supplied. Other dimensions available on request.Drawing reference:1) hole for DIN 912 cap screw (D3/D4) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | L | H | H4 | H1 | D2 | D3 | D4 | D5 | H3 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L9 | L11 | BN=Slot width | NB= No. across | CAD | Acc. | Price | Order |
|---|
| 01850-314040050 | 400 | 500 | 23 | 50 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 100 | 25 | 14 | 3 |  | | 3,605.25 € | | | 01850-314040065 | 400 | 650 | 23 | 50 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 100 | 25 | 14 | 4 |  | | 5,068.05 € | | | 01850-314050060 | 500 | 600 | 23 | 50 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 100 | 25 | 14 | 4 |  | | 4,968.00 € | | | 01850-314050075 | 500 | 750 | 23 | 50 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 100 | 25 | 14 | 5 |  | | 6,909.20 € | | | 01850-314063070 | 630 | 700 | 30 | 50 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 125 | 25 | 14 | 4 |  | | 7,463.50 € | | | 01850-314063085 | 630 | 850 | 23 | 50 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 125 | 25 | 14 | 5 |  | | 9,304.65 € | | | 01850-314080080 | 800 | 800 | 23 | 50 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 150 | 25 | 14 | 4 |  | | 10,489.15 € | | | 01850-314080100 | 800 | 1000 | 23 | 50 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 150 | 25 | 14 | 5 |  | | 13,590.70 € | | | 01850-314100100 | 1000 | 1000 | 23 | 55 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 160 | 25 | 14 | 5 |  | | 16,036.75 € | | | 01850-314100125 | 1000 | 1250 | 23 | 55 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 160 | 25 | 14 | 6 |  | | 19,642.00 € | | | 01850-318040050 | 400 | 500 | 30 | 50 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 100 | 25 | 18 | 3 |  | | 3,605.25 € | | | 01850-318040065 | 400 | 650 | 30 | 50 | 20 | M16 | M12 | M16 | 18 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 100 | 25 | 18 | 4 |  | | 5,371.65 € | | | 01850-318050060 | 500 | 600 | 30 | 50 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 100 | 25 | 18 | 4 |  | | 4,968.00 € | | | 01850-318050075 | 500 | 750 | 30 | 50 | 20 | M16 | M12 | M16 | 18 | 300 | 400 | 200 | - | 250 | 200 | 75 | 100 | 25 | 18 | 5 |  | | 7,312.85 € | | | 01850-318063070 | 630 | 700 | 30 | 50 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 125 | 25 | 18 | 4 |  | | 7,539.40 € | | | 01850-318063085 | 630 | 850 | 30 | 50 | 25 | M16 | M16 | M16 | 18 | 350 | 500 | 400 | - | 315 | 200 | 100 | 125 | 25 | 18 | 5 |  | | 9,757.75 € | | | 01850-318080080 | 800 | 800 | 30 | 50 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 150 | 25 | 18 | 4 |  | | 10,867.50 € | | | 01850-318080100 | 800 | 1000 | 30 | 50 | 25 | M16 | M16 | M16 | 18 | 500 | 640 | 600 | 400 | 400 | 300 | 135 | 150 | 25 | 18 | 5 |  | | 14,272.65 € | | | 01850-318100100 | 1000 | 1000 | 30 | 55 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 160 | 25 | 18 | 5 |  | | 16,036.75 € | | | 01850-318100125 | 1000 | 1250 | 30 | 55 | 25 | M20 | M20 | M16 | 18 | 600 | 800 | 200 | - | 500 | 400 | 165 | 160 | 25 | 18 | 6 |  | | 19,642.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|